Menu Search

Locknuts - Compatible Locks - Quarter Turn ; Polyamide 6 30% Glass Fibre Reinforced

Polyamide Locknut for use with Quarter Turn Spring Latches.
Item code:

30502002E

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 249 $0.1727
250 - 1249 $0.164
1250 + $0.1558
Standard pack: 50

Order in multiple of 50

Total price

$8.64

50 x $0.1727

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Compatible Locks Quarter Turn
Material 30% Glass Fibre Nylon 6
Full Material Polyamide 6 30% Glass Fibre Reinforced

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us