| Quantity | Unit price |
|---|---|
| 1 - 4 | $202.5875 |
| 5 - 24 | $192.4581 |
| 25 + | $182.8351 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Extended Length | 10.433 in |
|---|---|
| Extended Length | 265.0 mm |
| Stroke Length | 3.937 in |
| Stroke Length | 100.0 mm |
| Compatible Piston Diameter | 0.906 in |
| Compatible Piston Diameter | 23.0 mm |
| Thread Size | M8 x 1;M8 x 1.25 |
| Rod Diameter | 0.315 in |
| Rod Diameter | 8.0 mm |
| Rod Material | Carbon Steel |
| Colour | Black |
| Type | Locking |
| Commodity Code | 8708809990 |
| Tube Diameter | 0.906 in |
| Tube Diameter | 23.0 mm |
| Rod Thread Size | M8 x 1 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue