| Quantity | Unit price |
|---|---|
| 1 - 4 | $248.7495 |
| 5 - 24 | $236.312 |
| 25 + | $224.4964 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Extended Length | 14.37 in |
|---|---|
| Extended Length | 365.0 mm |
| Stroke Length | 5.906 in |
| Stroke Length | 150.0 mm |
| Compatible Piston Diameter | 1.102 in |
| Compatible Piston Diameter | 28.0 mm |
| Thread Size | M10 x 1;M8 x 1.25 |
| Rod Diameter | 10.0 mm |
| Rod Diameter | 0.394 in |
| Threaded Length | 13.0 mm |
| Threaded Length | 0.512 in |
| Rod Material | Carbon Steel |
| Colour | Black |
| Type | Locking |
| Commodity Code | 9402900000 |
| Tube Diameter | 1.102 in |
| Tube Diameter | 28.0 mm |
| Rod Thread Size | M10 x 1 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue