| Quantity | Unit price |
|---|---|
| 1 - 4 | $237.373 |
| 5 - 24 | $225.5044 |
| 25 + | $214.2292 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Extended Length | 265.0 mm |
|---|---|
| Extended Length | 10.433 in |
| Stroke Length | 100.0 mm |
| Stroke Length | 3.937 in |
| Compatible Piston Diameter | 28.0 mm |
| Compatible Piston Diameter | 1.102 in |
| Thread Size | M10 x 1;M8 x 1.25 |
| Rod Diameter | 0.394 in |
| Rod Diameter | 10.0 mm |
| Threaded Length | 13.0 mm |
| Threaded Length | 0.512 in |
| Rod Material | Carbon Steel |
| Colour | Black |
| Type | Locking |
| Commodity Code | 9402900000 |
| Tube Diameter | 28.0 mm |
| Tube Diameter | 1.102 in |
| Rod Thread Size | M10 x 1 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue