| Quantity | Unit price |
|---|---|
| 1 - 4 | $266.361 |
| 5 - 24 | $253.043 |
| 25 + | $240.3908 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Adjustability | Adjustable Force |
|---|---|
| Extended Length | 18.898 in |
| Extended Length | 480.0 mm |
| Stroke Length | 7.874 in |
| Stroke Length | 200.0 mm |
| Compatible Piston Diameter | 23.0 mm |
| Compatible Piston Diameter | 0.906 in |
| Thread Size | M10 x 1.5 |
| Rod Diameter | 0.551 in |
| Rod Diameter | 14.0 mm |
| Threaded Length | 0.472 in |
| Threaded Length | 12.0 mm |
| Rod Material | Steel |
| Body Finish | Epoxy Powder Coated |
| Colour | Black |
| Accessories Included | 2x Gas Springs;4x B6 Steel Ball Joints (Fitted);Degassing Instructions;Allen Key |
| Type | Automatic Locking |
| Commodity Code | 7326909890 |
| Tube Diameter | 28.0 mm |
| Tube Diameter | 1.102 in |
| Rod Thread Size | M10 x 1.5 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue