Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
| Quantity | Unit price |
|---|---|
| 1 - 4 | $195.4772 |
| 5 - 24 | $185.7034 |
| 25 + | $176.4182 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Adjustability | Adjustable Force |
|---|---|
| Extended Length | 465.0 mm |
| Extended Length | 18.307 in |
| Stroke Length | 200.0 mm |
| Stroke Length | 7.874 in |
| Compatible Piston Diameter | 23.0 mm |
| Compatible Piston Diameter | 0.906 in |
| Thread Size | M8 x 1.25 |
| Rod Diameter | 10.0 mm |
| Rod Diameter | 0.394 in |
| Threaded Length | 0.472 in |
| Threaded Length | 12.0 mm |
| Rod Material | Steel |
| Body Finish | Epoxy Powder Coated |
| Colour | Black |
| Accessories Included | 2x Gas Springs;4x B4 Steel Ball Joints (Fitted);4x Z5 Zinc Eyes;Degassing Instructions;Allen Key |
| Type | Automatic Locking |
| Commodity Code | 7326909890 |
| Tube Diameter | 23.0 mm |
| Tube Diameter | 0.906 in |
| Rod Thread Size | M8 x 1.25 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue