Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Female Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Number of Lobes | Thread Size | Overall Diameter | Material | Mount Type | Thread Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| $63.9131 - $70.8179 | Request the lead time here |
7
|
M10
|
1.969 in
50.0 mm
|
|
Blind Thread
|
0.394 in
10.0 mm
|
||
| $125.0279 - $138.535 | Request the lead time here |
7
|
M12
|
2.362 in
60.0 mm
|
PA
|
Through Thread
|
0.563 in
14.3 mm
|
||
| $38.6995 - $42.8804 | Request the lead time here |
5
|
M8
|
1.575 in
40.0 mm
|
PA
|
Female
|
0.323 in
8.2 mm
|
||
| $49.3763 - $54.7105 | Request the lead time here |
9
|
M8
|
1.575 in
40.0 mm
|
PA
|
Through Thread
|
0.323 in
8.2 mm
|
||
| $52.0204 - $57.6405 | Request the lead time here |
5
|
M8
|
1.969 in
50.0 mm
|
PA
|
Female
|
0.386 in
9.8 mm
|
||
| $49.3763 - $54.7105 | Request the lead time here |
7
|
M6
|
1.575 in
40 mm
|
PA
|
Blind Thread
|
0.315 in
8.0 mm
|
||
| $38.6995 - $42.8804 | Request the lead time here |
5
|
M6
|
1.575 in
40.0 mm
|
PA
|
Female
|
0.323 in
8.2 mm
|
||
| $125.0279 - $138.535 | Request the lead time here |
7
|
M10
|
2.362 in
60.0 mm
|
PA
|
Blind Thread
|
0.563 in
14.3 mm
|
||
| $125.0279 - $138.535 | Request the lead time here |
7
|
M12
|
2.362 in
60.0 mm
|
PA
|
Blind Thread
|
0.591 in
15.0 mm
|
||
| $52.0204 - $57.6405 | Request the lead time here |
5
|
M9
|
1.969 in
50.0 mm
|
PA
|
Female
|
0.386 in
9.8 mm
|
||
| $27.5869 - $30.5671 | Request the lead time here |
5
|
M6
|
1.26 in
32.0 mm
|
PA
|
Female
|
0.492 in
12.5 mm
|
||
| $38.8043 - $42.9964 | Request the lead time here |
7
|
M8
|
1.575 in
40.0 mm
|
PA
|
Blind Thread
|
0.315 in
8.0 mm
|
||
| $58.3629 - $64.6681 | Request the lead time here |
5
|
M10
|
2.362 in
60.0 mm
|
PA
|
Female
|
0.563 in
14.3 mm
|
||
| $44.5686 - $49.3834 | Request the lead time here |
5
|
M12
|
2.362 in
60.0 mm
|
PA
|
Female
|
0.563 in
14.3 mm
|
||
| $58.3629 - $64.6681 | Request the lead time here |
5
|
M10
|
2.362 in
60.0 mm
|
PA
|
Female
|
0.563 in
14.3 mm
|
||
| $59.2377 - $65.6374 | Request the lead time here |
5
|
M10
|
1.969 in
50.0 mm
|
PA
|
Female
|
0.709 in
18.0 mm
|
||
| $82.2812 - $91.1704 | Request the lead time here |
7
|
M8
|
1.969 in
50.0 mm
|
PA
|
Blind Thread
|
0.394 in
10.0 mm
|
||
| $29.7121 - $32.9218 | Request the lead time here |
5
|
M8
|
1.575 in
40.0 mm
|
PA
|
Female
|
0.551 in
14.0 mm
|
||
| $0.4147 - $0.4594 | Request the lead time here |
6
|
M8
|
2.362 in
60.0 mm
|
|
Threaded Male
|
0.315 in
8.0 mm
|
||
| $0.2335 - $0.2587 | Request the lead time here |
6
|
M6
|
2.362 in
60.0 mm
|
|
Threaded Male
|
0.236 in
6.0 mm