| Quantity | Unit price |
|---|---|
| 1 - 4 | $61.4892 |
| 5 - 24 | $58.4147 |
| 25 + | $55.4939 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Fitting Style | Not Drilled (brass hub) |
| Mount Type | Blank |
| Knob Diameter | 3.15 in |
| Knob Diameter | 80.0 mm |
| Base Height | 15.0 mm |
| Base Height | 0.591 in |
| Overall Diameter | 3.15 in |
| Overall Diameter | 80.0 mm |
| Overall Height | 1.575 in |
| Overall Height | 40.0 mm |
| Number of Lobes | 6 |
| Thread Size | Non Threaded |
| Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue