Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Stud Length | Knob Diameter | Thread Size | Stud Material | Mount Type | Thread Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| $4.2338 - $4.6913 | Request the lead time here |
1.181 in
30.0 mm
|
|
M8
|
Steel
|
|
|
||
| $4.986 - $9.1846 | Request the lead time here |
1.181 in
30.0 mm
|
|
M8
|
Steel
|
|
|
||
| $5.9779 - $11.0119 | 9 In stock |
1.575 in
40.0 mm
|
1.969 in
50.0 mm
|
M8
|
Zinc Plated Steel
|
|
|
||
| $6.9594 - $12.8199 | 19 In stock |
0.787 in
20.0 mm
|
2.362 in
60.0 mm
|
M8
|
Zinc Plated Steel
|
|
|
||
| $3.4034 - $6.2695 | Request the lead time here |
1.181 in
30.0 mm
|
1.575 in
40.0 mm
|
M8
|
Steel
|
|
|
||
| $2.1107 - $3.8884 | Request the lead time here |
0.984 in
25.0 mm
|
|
M8
|
|
|
|
||
| $1.9106 - $3.5195 | 548 In stock |
1.378 in
35.0 mm
|
|
M8
|
|
|
|
||
| $2.6121 - $4.8118 | Request the lead time here |
1.378 in
35.0 mm
|
|
M8
|
|
|
|
||
| $8.314 - $15.3154 | Request the lead time here |
|
|
M8
|
Steel
|
|
|
||
| $3.1494 - $5.8017 | Request the lead time here |
1.181 in
30.0 mm
|
|
M8
|
|
|
|
||
| $3.4499 - $6.3552 | Request the lead time here |
1.575 in
40.0 mm
|
|
M8
|
|
|
|
||
| $1.4323 - $2.6385 | Request the lead time here |
0.787 in
20.0 mm
|
|
M6
|
|
|
|
||
| $2.8233 - $5.2009 | 20 In stock |
0.591 in
15.0 mm
|
|
M6
|
Steel
|
|
|
||
| $7.5788 - $13.961 | 47 In stock |
1.575 in
40.0 mm
|
|
M10
|
Steel
|
|
|
||
| $10.6947 - $19.7008 | Request the lead time here |
0.984 in
25.0 mm
|
|
M12
|
Steel
|
|
|
||
| $3.777 - $6.9578 | Request the lead time here |
0.591 in
15.0 mm
|
1.102 in
28.0 mm
|
M5
|
Zinc Plated Steel
|
|
|
||
| $4.3123 - $4.5394 | Request the lead time here |
0.984 in
25.0 mm
|
1.575 in
40.0 mm
|
M6
|
Zinc Plated Steel
|
|
|
||
| 491328 | $4.374 - $4.6042 | 9 In stock |
1.378 in
35.0 mm
|
1.575 in
40.0 mm
|
M8
|
Zinc Plated Steel
|
|
|
|
| $4.1777 - $7.6957 | 6 In stock |
0.787 in
20.0 mm
|
1.575 in
40.0 mm
|
M8
|
Stainless Steel
|
|
|
||
| $5.7791 - $10.6457 | Request the lead time here |
0.984 in
25.0 mm
|
2.362 in
60.0 mm
|
M10
|
Zinc Plated Steel