Menu Search

Lobed Hand Knobs

In stock

Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
263 results
Product SKUs information
Item Code Price range Availability Stud Length Knob Diameter Thread Size Stud Material Mount Type Thread Length View
$3.3848 - $6.2353 Request the lead time here
15.0 mm
M6
Steel
$3.5741 - $6.584 Request the lead time here
30.0 mm
M6
Steel
$6.6073 - $12.1716 29 In stock
30.0 mm
M8
Steel
$7.3747 - $13.585 Request the lead time here
30.0 mm
M10
Steel
$11.073 - $20.3977 Request the lead time here
30.0 mm
M10
Steel
$2.4749 - $4.5593 Request the lead time here
15.0 mm
28.0 mm
M6
Stainless Steel
$3.7474 - $6.903 Request the lead time here
10.0 mm
28.0 mm
M5
Zinc Plated Steel
$3.9704 - $4.1794 Request the lead time here
25.0 mm
50.0 mm
M8
Steel
$2.4015 - $4.4238 9 In stock
20.0 mm
28.0 mm
M6
Steel
$4.6474 - $8.5611 Request the lead time here
20.0 mm
38.0 mm
M8
304 Stainless Steel
$6.8996 - $7.2628 Request the lead time here
25.0 mm
60.0 mm
M10
Stainless Steel
$3.2266 - $5.9437 10 In stock
25.0 mm
50.0 mm
M8
Zinc Plated Steel
$3.254 - $5.9941 9 In stock
20.0 mm
38.0 mm
M8
Zinc Plated Steel
$1.8395 - $3.3884 Request the lead time here
25.0 mm
M8
$2.9592 - $5.4512 Request the lead time here
15.0 mm
M8
$1.6282 - $2.9995 Request the lead time here
25.0 mm
M8
$1.749 - $3.2217 Request the lead time here
15.0 mm
M8
$4.796 - $5.0484 2 In stock
25.0 mm
60.0 mm
M10
Steel
$2.9392 - $5.4144 130 In stock
25.0 mm
40.0 mm
M6
Steel
$3.4182 - $6.2966 5 In stock
30.0 mm
38.0 mm
M8
Zinc Plated Steel
  • of 14
Lobed Knob - ; Thread Size M6; Stud Length 15.0 mm | 0.591 in

462057

Price Range
$6.2353 - $3.3848

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    Phenolic
  • Stud Material
    Steel
  • Stud Length
    15.0 mm
Lobed Knob - ; Thread Size M6; Stud Length 30.0 mm | 1.181 in

462059

Price Range
$6.584 - $3.5741

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    Phenolic
  • Stud Material
    Steel
  • Stud Length
    30.0 mm
Lobed Knob - ; Thread Size M8; Stud Length 30.0 mm | 1.181 in

462062

Price Range
$12.1716 - $6.6073

Stock Levels
29 In stock
Attributes
  • Colour
    Black
  • Knob Material
    Phenolic
  • Stud Material
    Steel
  • Stud Length
    30.0 mm
Lobed Knob - ; Thread Size M10; Stud Length 30.0 mm | 1.181 in

462063

Price Range
$13.585 - $7.3747

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    Phenolic
  • Stud Material
    Steel
  • Stud Length
    30.0 mm
Lobed Knob - ; Thread Size M10; Stud Length 30.0 mm | 1.181 in

462065

Price Range
$20.3977 - $11.073

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    Phenolic
  • Stud Material
    Steel
  • Stud Length
    30.0 mm
Lobed Knob - Knob Diameter 28.0 mm | 1.102 in; Thread Size M6; Stud Length 15.0 mm | 0.591 in

493900

Price Range
$4.5593 - $2.4749

Stock Levels
Request the lead time here
Attributes
  • Knob Material
    PP
  • Stud Material
    Stainless Steel
  • Knob Diameter
    28.0 mm
  • Stud Length
    15.0 mm
Lobed Knob - Knob Diameter 28.0 mm | 1.102 in; Thread Size M5; Stud Length 10.0 mm | 0.394 in

491317

Price Range
$6.903 - $3.7474

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Stud Material
    Zinc Plated Steel
  • Knob Diameter
    28.0 mm
  • Stud Length
    10.0 mm
Lobed Knob - Knob Diameter 50.0 mm | 1.969 in; Thread Size M8; Stud Length 25.0 mm | 0.984 in

493920

Price Range
$4.1794 - $3.9704

Stock Levels
Request the lead time here
Attributes
  • Knob Material
    PP
  • Stud Material
    Steel
  • Knob Diameter
    50.0 mm
  • Stud Length
    25.0 mm
Lobed Knob - Knob Diameter 28.0 mm | 1.102 in; Thread Size M6; Stud Length 20.0 mm | 0.787 in

493901

Price Range
$4.4238 - $2.4015

Stock Levels
9 In stock
Attributes
  • Knob Material
    PP
  • Stud Material
    Steel
  • Knob Diameter
    28.0 mm
  • Stud Length
    20.0 mm
Lobed Knob - Knob Diameter 38.0 mm | 1.496 in; Thread Size M8; Stud Length 20.0 mm | 0.787 in

493937

Price Range
$8.5611 - $4.6474

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    PP
  • Stud Material
    304 Stainless Steel
  • Knob Diameter
    38.0 mm
  • Stud Length
    20.0 mm
Lobed Knob - Knob Diameter 60.0 mm | 2.362 in; Thread Size M10; Stud Length 25.0 mm | 0.984 in

493928

Price Range
$7.2628 - $6.8996

Stock Levels
Request the lead time here
Attributes
  • Knob Material
    PP
  • Stud Material
    Stainless Steel
  • Knob Diameter
    60.0 mm
  • Stud Length
    25.0 mm
Lobed Knob - Knob Diameter 50.0 mm | 1.969 in; Thread Size M8; Stud Length 25.0 mm | 0.984 in

493947

Price Range
$5.9437 - $3.2266

Stock Levels
10 In stock
Attributes
  • Colour
    Black
  • Knob Material
    PP
  • Stud Material
    Zinc Plated Steel
  • Knob Diameter
    50.0 mm
  • Stud Length
    25.0 mm
Lobed Knob - Knob Diameter 38.0 mm | 1.496 in; Thread Size M8; Stud Length 20.0 mm | 0.787 in

493938

Price Range
$5.9941 - $3.254

Stock Levels
9 In stock
Attributes
  • Colour
    Black
  • Knob Material
    PP
  • Stud Material
    Zinc Plated Steel
  • Knob Diameter
    38.0 mm
  • Stud Length
    20.0 mm
Handwheel M8 40.0 mm 25.0 mm Black Nylon

497481

Price Range
$3.3884 - $1.8395

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    Nylon
  • Stud Length
    25.0 mm
Handwheel M8 60.0 mm 15.0 mm Black Nylon

497488

Price Range
$5.4512 - $2.9592

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    Nylon
  • Stud Length
    15.0 mm
Handwheel M8 40.0 mm 25.0 mm Black Nylon

497498

Price Range
$2.9995 - $1.6282

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    Nylon
  • Stud Length
    25.0 mm
Handwheel M8 40.0 mm 15.0 mm Black Nylon

497499

Price Range
$3.2217 - $1.749

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    Nylon
  • Stud Length
    15.0 mm
Lobed Knob - Knob Diameter 60.0 mm | 2.362 in; Thread Size M10; Stud Length 25.0 mm | 0.984 in

493929

Price Range
$5.0484 - $4.796

Stock Levels
2 In stock
Attributes
  • Knob Material
    PP
  • Stud Material
    Steel
  • Knob Diameter
    60.0 mm
  • Stud Length
    25.0 mm
Lobed Knob - Knob Diameter 40.0 mm | 1.575 in; Thread Size M6; Stud Length 25.0 mm | 0.984 in

493908

Price Range
$5.4144 - $2.9392

Stock Levels
130 In stock
Attributes
  • Knob Material
    PP
  • Stud Material
    Steel
  • Knob Diameter
    40.0 mm
  • Stud Length
    25.0 mm
Lobed Knob - Knob Diameter 38.0 mm | 1.496 in; Thread Size M8; Stud Length 30.0 mm | 1.181 in

493940

Price Range
$6.2966 - $3.4182

Stock Levels
5 In stock
Attributes
  • Colour
    Black
  • Knob Material
    PP
  • Stud Material
    Zinc Plated Steel
  • Knob Diameter
    38.0 mm
  • Stud Length
    30.0 mm