Quantity | Unit price |
---|---|
25 - 249 | $5.5052 |
250 - 1249 | $3.1458 |
1250 + | $2.9885 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Knob Material | PA |
Mount Type | Threaded Male |
Stud Material | Steel |
Thread Standard | Metric Threads |
Knob Diameter | 60.0 mm |
Knob Diameter | 2.362 in |
Overall Diameter | 2.362 in |
Overall Diameter | 60.0 mm |
Thread Length | 0.787 in |
Thread Length | 20.0 mm |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue