Quantity | Unit price |
---|---|
1 - 9 | $10.1328 |
10 - 49 | $5.7901 |
50 + | $5.5006 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Cap Color | Natural |
---|---|
Colour | Black |
Insert Material | Not Applicable |
Knob Material | TPE |
Mount Type | Threaded Male |
Stud Material | Steel |
Thread Standard | Metric Threads |
Knob Diameter | 50.0 mm |
Knob Diameter | 1.969 in |
Overall Diameter | 1.969 in |
Overall Diameter | 50.0 mm |
Overall Height | 66.0 mm |
Overall Height | 2.598 in |
Thread Length | 35.0 mm |
Thread Length | 1.378 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue