Menu Search

Lobed Knob - Knob Diameter 40.0 mm | 1.575 in; Thread Size M8; Stud Length 16.0 mm | 0.63 in

Item code:

491326

19 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $7.7341
10 - 49 $4.4194
50 + $4.1985
Standard pack: 10

Order any quantity

Total price

$7.73

1 x $7.7341

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Stud Material Zinc Plated Steel
Knob Diameter 40.0 mm
Stud Length 16.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us