Quantity | Unit price |
---|---|
1 - 4 | $24.9843 |
5 - 24 | $23.7351 |
25 + | $22.5483 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Cap Color | Black |
---|---|
Colour | Black |
Knob Material | TPE |
Material | PP;TPE |
Mount Type | Threaded Male |
Stud Material | Steel |
Knob Diameter | 53.0 mm |
Knob Diameter | 2.087 in |
Overall Diameter | 2.087 in |
Overall Diameter | 53.0 mm |
Stud Length | 1.181 in |
Stud Length | 30.0 mm |
Thread Length | 30.0 mm |
Thread Length | 1.181 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue