Menu Search

Linear Handle Latches

In production

Linear Handle Latch with a three-point lock that features fast opening and convenient screw-mounted installation according to cabinet and cabinet locks telescopic stroke design.

The handle latch comes with their own rod and are keyed alike. Available in Die Cast Zinc Alloy or Aluminium with a powder coated finish.

  • Key Types: K100 and K200
  • Colours: Grey RAL 7035 and Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Key Type All
Handle Length All
2 results
Product SKUs information
Item Code Price range Availability Handle Length Handle Width Key Type View
$18.5331 - $20.5353 Request the lead time here
295.0 mm
Key - Eastern
$25.9543 - $28.7582 Request the lead time here
310.0 mm
Key - Eastern
Linear Handle - Black ; Aluminium ; Handle Length 295.0 mm | 11.614 in ; Handle Width 36.0 mm

20029128

Price Range
$18.5331 - $20.5353

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    295.0 mm
  • Panel Thickness Range
    1.0 - 3.0 mm
  • Overall Height
    30.5 mm
  • Key Type
    Key - Eastern
  • Body Material
    Aluminium
Linear Handle - Black ; Die Cast Zinc Alloy ; Handle Length 310.0 mm | 12.205 in ; Handle Width 36.0 mm

20029111

Price Range
$25.9543 - $28.7582

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    310.0 mm
  • Panel Thickness Range
    1.0 - 3.0 mm
  • Overall Height
    42.0 mm
  • Key Type
    Key - Eastern
  • Body Material
    Die Cast Zinc Alloy