Menu Search

Linear Guide Rails

In production

These Linear Guide rails are a linear motion-bearing system used to guide and support moving components in a linear direction. Linear guide rails are made up of two major components: a rail and a carriage. The rail is a long, straight beam attached to a permanent surface. The carriage is a moving block that goes along the rail. The carriage comprises bearings that make contact with the rail and offer low-friction linear motion.

These rails are used in applications requiring high accuracy, low friction and smooth movements. It can sustain dynamic loads while accounting for impact, vibration, and fatigue.

In general, the carriages will be delivered to the tracks individually. To put the carriage onto the tracks, bring it up to the rails and slide it onto the rail. It is widely utilised in high-load and accurate applications throughout the industry, including medical devices, semiconductor production equipment, and industrial automation equipment.

  • Used to guide and support moving components in a linear direction.
  • Made up of two components a rail and a carriage.
  • It can sustain dynamic loads while accounting for impact, vibration, and fatigue.
Material: Steel Series Code: SRL1016RF45, SRL1016, SRL1016RF35, SRL1016RF30, SRL1016RF25, SRL1016RF20, SRL1016RF15

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
689 results
Product SKUs information
Item Code Price range Availability Rail size l2 Rail Type w1 h1 l3 l1 View
$780.1628 - $864.4463 Request the lead time here
20.0
60.0
Standard
20.0
16.3
20.0
1360.0
$946.1164 - $1,048.3284 Request the lead time here
20.0
60.0
Standard
20.0
16.3
20.0
1720.0
$1,871.0857 - $2,073.2252 Request the lead time here
25.0
60.0
Standard
23.0
19.2
20.0
3220.0
$1,902.374 - $2,107.8936 Request the lead time here
25.0
60.0
Standard
23.0
19.2
20.0
3280.0
$1,369.1369 - $1,517.0493 Request the lead time here
20.0
60.0
Standard
20.0
16.3
20.0
2560.0
$497.3891 - $551.1237 Request the lead time here
30.0
80.0
Standard
28.0
22.8
20.0
760.0
$776.7038 - $860.6136 Request the lead time here
30.0
80.0
Standard
28.0
22.8
20.0
1080.0
$822.85 - $911.7452 Request the lead time here
30.0
80.0
Standard
28.0
22.8
20.0
1160.0
$1,053.7387 - $1,167.5775 Request the lead time here
30.0
80.0
Standard
28.0
22.8
20.0
1560.0
$1,412.689 - $1,565.3063 Request the lead time here
30.0
80.0
Standard
28.0
22.8
20.0
2120.0
$1,145.7953 - $1,269.5793 Request the lead time here
25.0
60.0
Standard
23.0
19.2
20.0
1900.0
$1,557.5741 - $1,725.844 Request the lead time here
25.0
60.0
Standard
23.0
19.2
20.0
2620.0
$1,589.0196 - $1,760.6866 Request the lead time here
25.0
60.0
Standard
23.0
19.2
20.0
2680.0
$1,777.0637 - $1,969.0456 Request the lead time here
25.0
60.0
Standard
23.0
19.2
20.0
3040.0
$212.8074 - $235.7977 Request the lead time here
30.0
80.0
Standard
28.0
22.8
20.0
280.0
$675.292 - $748.246 Request the lead time here
35.0
80.0
Standard
34.0
26.0
20.0
840.0
$1,001.146 - $1,109.3031 Request the lead time here
35.0
80.0
Standard
34.0
26.0
20.0
1160.0
$1,527.3865 - $1,692.395 Request the lead time here
35.0
80.0
Standard
34.0
26.0
20.0
1880.0
$1,796.7958 - $1,990.9094 Request the lead time here
35.0
80.0
Standard
34.0
26.0
20.0
2200.0
$1,585.7179 - $1,757.0281 Request the lead time here
35.0
80.0
Standard
34.0
26.0
20.0
1960.0
  • of 35
Linear Guide Rail - Standard; 20.0; 6.0; 1360.0; Steel

20163303

Price Range
$864.4463 - $780.1628

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    1360.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail - Standard; 20.0; 6.0; 1720.0; Steel

20163365

Price Range
$1,048.3284 - $946.1164

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    1720.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail - Standard; 25.0; 7.0; 3220.0; Steel

20164249

Price Range
$2,073.2252 - $1,871.0857

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    3220.0
  • h1
    19.2
  • l2
    60.0
Linear Guide Rail - Standard; 25.0; 7.0; 3280.0; Steel

20164256

Price Range
$2,107.8936 - $1,902.374

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    3280.0
  • h1
    19.2
  • l2
    60.0
Linear Guide Rail - Standard; 20.0; 6.0; 2560.0; Steel

20163501

Price Range
$1,517.0493 - $1,369.1369

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    2560.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail - Standard; 30.0; 9.0; 760.0; Steel

20164423

Price Range
$551.1237 - $497.3891

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    30.0
  • l1
    760.0
  • h1
    22.8
  • l2
    80.0
Linear Guide Rail - Standard; 30.0; 9.0; 1080.0; Steel

20164461

Price Range
$860.6136 - $776.7038

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    30.0
  • l1
    1080.0
  • h1
    22.8
  • l2
    80.0
Linear Guide Rail - Standard; 30.0; 9.0; 1160.0; Steel

20164478

Price Range
$911.7452 - $822.85

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    30.0
  • l1
    1160.0
  • h1
    22.8
  • l2
    80.0
Linear Guide Rail - Standard; 30.0; 9.0; 1560.0; Steel

20164522

Price Range
$1,167.5775 - $1,053.7387

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    30.0
  • l1
    1560.0
  • h1
    22.8
  • l2
    80.0
Linear Guide Rail - Standard; 30.0; 9.0; 2120.0; Steel

20164591

Price Range
$1,565.3063 - $1,412.689

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    30.0
  • l1
    2120.0
  • h1
    22.8
  • l2
    80.0
Linear Guide Rail - Standard; 25.0; 7.0; 1900.0; Steel

20164034

Price Range
$1,269.5793 - $1,145.7953

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    1900.0
  • h1
    19.2
  • l2
    60.0
Linear Guide Rail - Standard; 25.0; 7.0; 2620.0; Steel

20164140

Price Range
$1,725.844 - $1,557.5741

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    2620.0
  • h1
    19.2
  • l2
    60.0
Linear Guide Rail - Standard; 25.0; 7.0; 2680.0; Steel

20164157

Price Range
$1,760.6866 - $1,589.0196

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    2680.0
  • h1
    19.2
  • l2
    60.0
Linear Guide Rail - Standard; 25.0; 7.0; 3040.0; Steel

20164218

Price Range
$1,969.0456 - $1,777.0637

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    3040.0
  • h1
    19.2
  • l2
    60.0
Linear Guide Rail - Standard; 30.0; 9.0; 280.0; Steel

20164379

Price Range
$235.7977 - $212.8074

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    30.0
  • l1
    280.0
  • h1
    22.8
  • l2
    80.0
Linear Guide Rail - Standard; 35.0; 9.0; 840.0; Steel

20164911

Price Range
$748.246 - $675.292

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    35.0
  • l1
    840.0
  • h1
    26.0
  • l2
    80.0
Linear Guide Rail - Standard; 35.0; 9.0; 1160.0; Steel

20164959

Price Range
$1,109.3031 - $1,001.146

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    35.0
  • l1
    1160.0
  • h1
    26.0
  • l2
    80.0
Linear Guide Rail - Standard; 35.0; 9.0; 1880.0; Steel

20165048

Price Range
$1,692.395 - $1,527.3865

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    35.0
  • l1
    1880.0
  • h1
    26.0
  • l2
    80.0
Linear Guide Rail - Standard; 35.0; 9.0; 2200.0; Steel

20165086

Price Range
$1,990.9094 - $1,796.7958

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    35.0
  • l1
    2200.0
  • h1
    26.0
  • l2
    80.0
Linear Guide Rail - Standard; 35.0; 9.0; 1960.0; Steel

20165055

Price Range
$1,757.0281 - $1,585.7179

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    35.0
  • l1
    1960.0
  • h1
    26.0
  • l2
    80.0