Menu Search

Linear Guide Rails

In production

These Linear Guide rails are a linear motion-bearing system used to guide and support moving components in a linear direction. Linear guide rails are made up of two major components: a rail and a carriage. The rail is a long, straight beam attached to a permanent surface. The carriage is a moving block that goes along the rail. The carriage comprises bearings that make contact with the rail and offer low-friction linear motion.

These rails are used in applications requiring high accuracy, low friction and smooth movements. It can sustain dynamic loads while accounting for impact, vibration, and fatigue.

In general, the carriages will be delivered to the tracks individually. To put the carriage onto the tracks, bring it up to the rails and slide it onto the rail. It is widely utilised in high-load and accurate applications throughout the industry, including medical devices, semiconductor production equipment, and industrial automation equipment.

  • Used to guide and support moving components in a linear direction.
  • Made up of two components a rail and a carriage.
  • It can sustain dynamic loads while accounting for impact, vibration, and fatigue.
Material: Steel Series Code: SRL1016RF45, SRL1016, SRL1016RF35, SRL1016RF30, SRL1016RF25, SRL1016RF20, SRL1016RF15

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
689 results
Product SKUs information
Item Code Price range Availability Rail size l2 Rail Type w1 h1 l3 l1 View
$104.4776 - $115.7647 Request the lead time here
20.0
60.0
Standard
20.0
16.3
20.0
160.0
$381.5124 - $422.7285 Request the lead time here
20.0
60.0
Standard
20.0
16.3
20.0
700.0
$466.9656 - $517.4134 Request the lead time here
20.0
60.0
Standard
20.0
16.3
20.0
880.0
$724.8973 - $803.2103 Request the lead time here
20.0
60.0
Standard
20.0
16.3
20.0
1240.0
$697.2252 - $772.5488 Request the lead time here
20.0
60.0
Standard
20.0
16.3
20.0
1180.0
$890.9296 - $987.1796 Request the lead time here
20.0
60.0
Standard
20.0
16.3
20.0
1600.0
$1,001.5391 - $1,109.7386 Request the lead time here
20.0
60.0
Standard
20.0
16.3
20.0
1840.0
$1,203.262 - $1,333.2543 Request the lead time here
20.0
60.0
Standard
20.0
16.3
20.0
2200.0
$1,230.7768 - $1,363.7416 Request the lead time here
20.0
60.0
Standard
20.0
16.3
20.0
2260.0
$1,286.0422 - $1,424.9776 Request the lead time here
20.0
60.0
Standard
20.0
16.3
20.0
2380.0
$1,479.8252 - $1,639.6955 Request the lead time here
20.0
60.0
Standard
20.0
16.3
20.0
2800.0
$742.0351 - $822.1996 Request the lead time here
15.0
60.0
Standard
15.0
13.0
20.0
1480.0
$861.4494 - $954.5145 Request the lead time here
15.0
60.0
Standard
15.0
13.0
20.0
1780.0
$1,040.2957 - $1,152.6822 Request the lead time here
15.0
60.0
Standard
15.0
13.0
20.0
2140.0
$1,016.5543 - $1,126.3759 Request the lead time here
15.0
60.0
Standard
15.0
13.0
20.0
2080.0
$1,064.2729 - $1,179.2497 Request the lead time here
15.0
60.0
Standard
15.0
13.0
20.0
2220.0
$1,278.967 - $1,417.138 Request the lead time here
15.0
60.0
Standard
15.0
13.0
20.0
2740.0
$228.766 - $253.4803 Request the lead time here
25.0
60.0
Standard
23.0
19.2
20.0
340.0
$1,613.0754 - $1,787.3412 Request the lead time here
15.0
60.0
Standard
15.0
13.0
20.0
3580.0
$1,756.4668 - $1,946.2237 Request the lead time here
15.0
60.0
Standard
15.0
13.0
20.0
3940.0
  • of 35
Linear Guide Rail - Standard; 20.0; 6.0; 160.0; Steel

20163105

Price Range
$115.7647 - $104.4776

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    160.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail - Standard; 20.0; 6.0; 700.0; Steel

20163198

Price Range
$422.7285 - $381.5124

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    700.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail - Standard; 20.0; 6.0; 880.0; Steel

20163228

Price Range
$517.4134 - $466.9656

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    880.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail - Standard; 20.0; 6.0; 1240.0; Steel

20163280

Price Range
$803.2103 - $724.8973

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    1240.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail - Standard; 20.0; 6.0; 1180.0; Steel

20163273

Price Range
$772.5488 - $697.2252

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    1180.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail - Standard; 20.0; 6.0; 1600.0; Steel

20163341

Price Range
$987.1796 - $890.9296

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    1600.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail - Standard; 20.0; 6.0; 1840.0; Steel

20163389

Price Range
$1,109.7386 - $1,001.5391

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    1840.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail - Standard; 20.0; 6.0; 2200.0; Steel

20163440

Price Range
$1,333.2543 - $1,203.262

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    2200.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail - Standard; 20.0; 6.0; 2260.0; Steel

20163457

Price Range
$1,363.7416 - $1,230.7768

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    2260.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail - Standard; 20.0; 6.0; 2380.0; Steel

20163471

Price Range
$1,424.9776 - $1,286.0422

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    2380.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail - Standard; 20.0; 6.0; 2800.0; Steel

20163549

Price Range
$1,639.6955 - $1,479.8252

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    2800.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail - Standard; 15.0; 4.5; 1480.0; Steel

20162689

Price Range
$822.1996 - $742.0351

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    1480.0
  • h1
    13.0
  • l2
    60.0
Linear Guide Rail - Standard; 15.0; 4.5; 1780.0; Steel

20162733

Price Range
$954.5145 - $861.4494

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    1780.0
  • h1
    13.0
  • l2
    60.0
Linear Guide Rail - Standard; 15.0; 4.5; 2140.0; Steel

20162795

Price Range
$1,152.6822 - $1,040.2957

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    2140.0
  • h1
    13.0
  • l2
    60.0
Linear Guide Rail - Standard; 15.0; 4.5; 2080.0; Steel

20162788

Price Range
$1,126.3759 - $1,016.5543

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    2080.0
  • h1
    13.0
  • l2
    60.0
Linear Guide Rail - Standard; 15.0; 4.5; 2220.0; Steel

20162801

Price Range
$1,179.2497 - $1,064.2729

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    2220.0
  • h1
    13.0
  • l2
    60.0
Linear Guide Rail - Standard; 15.0; 4.5; 2740.0; Steel

20162894

Price Range
$1,417.138 - $1,278.967

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    2740.0
  • h1
    13.0
  • l2
    60.0
Linear Guide Rail - Standard; 25.0; 7.0; 340.0; Steel

20163785

Price Range
$253.4803 - $228.766

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    340.0
  • h1
    19.2
  • l2
    60.0
Linear Guide Rail - Standard; 15.0; 4.5; 3580.0; Steel

20163020

Price Range
$1,787.3412 - $1,613.0754

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    3580.0
  • h1
    13.0
  • l2
    60.0
Linear Guide Rail - Standard; 15.0; 4.5; 3940.0; Steel

20163082

Price Range
$1,946.2237 - $1,756.4668

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    3940.0
  • h1
    13.0
  • l2
    60.0