| Quantity | Unit price |
|---|---|
| 100 - 499 | $3.0455 |
| 500 - 2499 | $2.8933 |
| 2500 + | $2.7486 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Leaf Thickness | 0.157 in |
|---|---|
| Leaf Thickness | 4.0 mm |
| Overall Length | 80.0 mm |
| Overall Length | 3.15 in |
| Overall Thickness | 4.0 mm |
| Overall Thickness | 0.157 in |
| Overall Width | 35.0 mm |
| Overall Width | 1.378 in |
| Colour | White |
| Finish | Zinc Plated |
| Mount Style | Surface Mount |
| Number of Mounting Holes | 4 |
| Pin Material | Steel |
| Pin Diameter | 14.0 mm |
| Pin Diameter | 0.551 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue