Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Lift and Turn Cam Latches consist of a low profile handle which stows away when not in use. They offer a 90 degree rotation and are simple to install using either a bracket or a snap in fixing. The swing handles also consist of a slam action spring loaded handle and can be used either indoors or outdoors. They are ideal for cabinets, enclosures and machinery covers. They come with a choice of keyed alike, key to differ or a button to press.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Handle Length | Colour | Latch Material | View | |
|---|---|---|---|---|---|---|
| $15.7671 - $17.4704 | Request the lead time here |
2.165 in
55.0 mm
|
Black
|
|
||
| $15.7671 - $17.4704 | Request the lead time here |
2.165 in
55.0 mm
|
Black
|
|
||
| $20.0218 - $22.1848 | Request the lead time here |
2.165 in
55.0 mm
|
Black
|
|
||
| $20.4768 - $22.689 | Request the lead time here |
3.15 in
80.0 mm
|
Natural
|
|
||
| $23.7758 - $26.3443 | Request the lead time here |
3.15 in
80.0 mm
|
Natural
|
|
||
| $20.272 - $22.462 | Request the lead time here |
3.15 in
80.0 mm
|
Natural
|
|
||
| $15.9264 - $17.647 | Request the lead time here |
2.165 in
55.0 mm
|
Natural
|
|
||
| $23.7758 - $26.3443 | Request the lead time here |
3.15 in
80.0 mm
|
Black
|
|
||
| $20.224 - $22.4088 | 24 In stock |
2.165 in
55.0 mm
|
Natural
|
|
||
| $9.7257 - $10.7764 | Request the lead time here |
|
Black
|
Zinc Alloy
|
||
| $10.4976 - $11.6317 | Request the lead time here |
|
Black
|
Zinc Alloy
|
||
| $10.4976 - $11.6317 | 3 In stock |
|
Black
|
Zinc Alloy
|
||
| $9.7257 - $10.7764 | Request the lead time here |
|
Black
|
Zinc Alloy