Menu Search

Levelling Feet - Bolt Down/Low Profile

In production

Stud Mount Leveling Feet with a Metal Swivel Base are a durable solution for mounting machinery or conveyors. These feet have articulating swivel and a stud manufactured for accuracy and strength of the thread.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
69 results
Product SKUs information
Item Code Price range Availability Thread Size Base Type Thread Length Base Diameter View
$78.0488 - $86.4808 Request the lead time here
M10
75.0 mm
50.0 mm
$78.0604 - $86.4934 Request the lead time here
M8
60.0 mm
50.0 mm
$90.4446 - $100.2157 Request the lead time here
M12
150.0 mm
60.0 mm
$154.4831 - $171.1724 Request the lead time here
M20
150.0 mm
100.0 mm
$116.2659 - $128.8266 Request the lead time here
M16
150.0 mm
80.0 mm
$185.7202 - $205.7843 Request the lead time here
M16
Plain
70.0 mm
$74.5501 - $82.604 Request the lead time here
M12
Plain
55.0 mm
$81.5021 - $90.3071 Request the lead time here
M12
Plain
55.0 mm
$53.5835 - $59.3723 Request the lead time here
M10
Plain
38.0 mm
$51.4046 - $56.958 Request the lead time here
M8
Plain
38.0 mm
$162.1534 - $179.6714 Request the lead time here
M16
Plain
70.0 mm
$145.1069 - $160.7833 Request the lead time here
M16
Plain
70.0 mm
$78.2818 - $86.7388 Request the lead time here
M12
Plain
55.0 mm
$238.5876 - $264.3629 Request the lead time here
M20
Plain
100.0 mm
$95.5447 - $105.8668 Request the lead time here
M16
Plain
70.0 mm
$145.7952 - $161.5459 Request the lead time here
M20
Plain
100.0 mm
$36.3398 - $40.2656 Request the lead time here
M10 x 1.5
Swivel
51.0 mm
32.0 mm
$69.6267 - $77.1487 Request the lead time here
M16 x 2.0
Swivel
51.0 mm
64.0 mm
$30.9232 - $34.264 Request the lead time here
M6 x 1.0
Swivel
25.4 mm
19.1 mm
$34.3701 - $38.0833 Request the lead time here
M8 x 1.25
Swivel
31.8 mm
25.4 mm
  • of 4
Socket Mount Leveling Feet - ; Load Capacity - 500.0 kg ; Overall Height - 97.0 mm | 3.819 in ; Thread Length:75.0 mm | 2.953 in

550102

Price Range
$86.4808 - $78.0488

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Mild Steel
  • Material
    Mild Steel
  • Base Diameter
    50.0 mm
  • Load Capacity
    500.0 kg
  • Overall Height
    97.0 mm
Socket Mount Leveling Feet - ; Load Capacity - 300.0 kg ; Overall Height - 82.0 mm | 3.228 in ; Thread Length:60.0 mm | 2.362 in

550101

Price Range
$86.4934 - $78.0604

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Mild Steel
  • Material
    Mild Steel
  • Base Diameter
    50.0 mm
  • Load Capacity
    300.0 kg
  • Overall Height
    82.0 mm
Socket Mount Leveling Feet - ; Load Capacity - 1250.0 kg ; Overall Height - 175.0 mm | 6.89 in ; Thread Length:150.0 mm | 5.906 in

550103

Price Range
$100.2157 - $90.4446

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Mild Steel
  • Material
    Mild Steel
  • Base Diameter
    60.0 mm
  • Load Capacity
    1250.0 kg
  • Overall Height
    175.0 mm
Socket Mount Leveling Feet - ; Load Capacity - 2500.0 kg ; Overall Height - 189.0 mm | 7.441 in ; Thread Length:150.0 mm | 5.906 in

550105

Price Range
$171.1724 - $154.4831

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Mild Steel
  • Material
    Mild Steel
  • Base Diameter
    100.0 mm
  • Load Capacity
    2500.0 kg
  • Overall Height
    189.0 mm
Socket Mount Leveling Feet - ; Load Capacity - 1750.0 kg ; Overall Height - 181.0 mm | 7.126 in ; Thread Length:150.0 mm | 5.906 in

550104

Price Range
$128.8266 - $116.2659

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Mild Steel
  • Material
    Mild Steel
  • Base Diameter
    80.0 mm
  • Load Capacity
    1750.0 kg
  • Overall Height
    181.0 mm
Stud Mount Leveling Feet - Thread Size - M16 ; Base Diameter - 70.0 mm | 2.756 in ; ; Colour - Natural

462448

Price Range
$205.7843 - $185.7202

Stock Levels
Request the lead time here
Attributes
  • Base Type
    Plain
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Base Diameter
    70.0 mm
  • Load Capacity
    2000.0 kg
Stud Mount Leveling Feet - Thread Size - M12 ; Base Diameter - 55.0 mm | 2.165 in ; ; Colour - Natural

462443

Price Range
$82.604 - $74.5501

Stock Levels
Request the lead time here
Attributes
  • Base Type
    Plain
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Base Diameter
    55.0 mm
  • Load Capacity
    1500.0 kg
Stud Mount Leveling Feet - Thread Size - M12 ; Base Diameter - 55.0 mm | 2.165 in ; ; Colour - Natural

462444

Price Range
$90.3071 - $81.5021

Stock Levels
Request the lead time here
Attributes
  • Base Type
    Plain
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Base Diameter
    55.0 mm
  • Load Capacity
    1500.0 kg
Stud Mount Leveling Feet - Thread Size - M10 ; Base Diameter - 38.0 mm | 1.496 in ; ; Colour - Natural

462442

Price Range
$59.3723 - $53.5835

Stock Levels
Request the lead time here
Attributes
  • Base Type
    Plain
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Base Diameter
    38.0 mm
  • Load Capacity
    600.0 kg
Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 38.0 mm | 1.496 in ; ; Colour - Natural

462441

Price Range
$56.958 - $51.4046

Stock Levels
Request the lead time here
Attributes
  • Base Type
    Plain
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Base Diameter
    38.0 mm
  • Load Capacity
    450.0 kg
Stud Mount Leveling Feet - Thread Size - M16 ; Base Diameter - 70.0 mm | 2.756 in ; ; Colour - Natural

462447

Price Range
$179.6714 - $162.1534

Stock Levels
Request the lead time here
Attributes
  • Base Type
    Plain
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Base Diameter
    70.0 mm
  • Load Capacity
    2000.0 kg
Stud Mount Leveling Feet - Thread Size - M16 ; Base Diameter - 70.0 mm | 2.756 in ; ; Colour - Natural

462446

Price Range
$160.7833 - $145.1069

Stock Levels
Request the lead time here
Attributes
  • Base Type
    Plain
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Base Diameter
    70.0 mm
  • Load Capacity
    2000.0 kg
Stud Mount Leveling Feet - Thread Size - M12 ; Base Diameter - 55.0 mm | 2.165 in ; ; Colour - Natural

462445

Price Range
$86.7388 - $78.2818

Stock Levels
Request the lead time here
Attributes
  • Base Type
    Plain
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Base Diameter
    55.0 mm
  • Load Capacity
    1500.0 kg
Stud Mount Leveling Feet - Thread Size - M20 ; Base Diameter - 100.0 mm | 3.937 in ; ; Colour - Natural

462449

Price Range
$264.3629 - $238.5876

Stock Levels
Request the lead time here
Attributes
  • Base Type
    Plain
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Base Diameter
    100.0 mm
  • Load Capacity
    3000.0 kg
Stud Mount Leveling Feet - Thread Size - M16 ; Base Diameter - 70.0 mm | 2.756 in ; ; Colour - Natural

462451

Price Range
$105.8668 - $95.5447

Stock Levels
Request the lead time here
Attributes
  • Base Type
    Plain
  • Colour
    Natural
  • Full Material
    Stainless Steel;Mild Steel
  • Base Diameter
    70.0 mm
  • Load Capacity
    2000.0 kg
Stud Mount Leveling Feet - Thread Size - M20 ; Base Diameter - 100.0 mm | 3.937 in ; ; Colour - Natural

462453

Price Range
$161.5459 - $145.7952

Stock Levels
Request the lead time here
Attributes
  • Base Type
    Plain
  • Colour
    Natural
  • Full Material
    Stainless Steel;Mild Steel
  • Base Diameter
    100.0 mm
  • Load Capacity
    3000.0 kg
Stud Mount Leveling Feet - Thread Size - M10 x 1.5 ; Base Diameter - 32.0 mm | 1.26 in ; Thread Length - 51.0 mm | 2.008 in ; Colour - Copper

HVTME-15

Price Range
$40.2656 - $36.3398

Stock Levels
Request the lead time here
Attributes
  • Base Type
    Swivel
  • Colour
    Copper
  • Full Material
    Steel
  • Material
    Steel
  • Mount Type
    Threaded Stud
Stud Mount Leveling Feet - Thread Size - M16 x 2.0 ; Base Diameter - 64.0 mm | 2.52 in ; Thread Length - 51.0 mm | 2.008 in ; Colour - Chrome

HVTME-25N

Price Range
$77.1487 - $69.6267

Stock Levels
Request the lead time here
Attributes
  • Base Type
    Swivel
  • Colour
    Chrome
  • Full Material
    Steel
  • Material
    Steel
  • Mount Type
    Threaded Stud
Stud Mount Leveling Feet - Thread Size - M6 x 1.0 ; Base Diameter - 19.1 mm | 0.752 in ; Thread Length - 25.4 mm | 1 in ; Colour - Copper

HVTME-5

Price Range
$34.264 - $30.9232

Stock Levels
Request the lead time here
Attributes
  • Base Type
    Swivel
  • Colour
    Copper
  • Full Material
    Steel
  • Material
    Steel
  • Mount Type
    Threaded Stud
Stud Mount Leveling Feet - Thread Size - M8 x 1.25 ; Base Diameter - 25.4 mm | 1 in ; Thread Length - 31.8 mm | 1.252 in ; Colour - Copper

HVTME-10

Price Range
$38.0833 - $34.3701

Stock Levels
Request the lead time here
Attributes
  • Base Type
    Swivel
  • Colour
    Copper
  • Full Material
    Steel
  • Material
    Steel
  • Mount Type
    Threaded Stud