| Quantity | Unit price |
|---|---|
| 12 - 59 | $82.604 |
| 60 - 299 | $78.4738 |
| 300 + | $74.5501 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Type | Swivel |
|---|---|
| Colour | Chrome |
| Full Material | Stainless Steel |
| Material | Stainless Steel |
| Mount Type | Threaded Stud |
| Base Diameter | 1.969 in |
| Base Diameter | 50.0 mm |
| Load Capacity | 300.0 kg |
| Load Capacity | 300.0 kg |
| Overall Height | 82.0 mm |
| Overall Height | 3.228 in |
| Thread Length | 60.0 mm |
| Thread Length | 2.362 in |
| Swivel Articulation | 20 ° |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue