| Quantity | Unit price |
|---|---|
| 1 - 4 | $367.7642 |
| 5 - 24 | $349.376 |
| 25 + | $331.9072 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Dynamic Load Capacity | 250.0 kg |
|---|---|
| Dynamic Load Capacity | 250.0 kg |
| Static Load Capacity | 500.0 kg |
| Static Load Capacity | 500.0 kg |
| Wheel Height | 2.48 in |
| Wheel Height | 63.0 mm |
| Maximum Adjustment Height | 0.591 in |
| Maximum Adjustment Height | 15.0 mm |
| Mounting Height | 4.016 in |
| Mounting Height | 102.0 mm |
| Plate Length | 3.543 in |
| Plate Length | 90.0 mm |
| Plate Width | 90.0 mm |
| Plate Width | 3.543 in |
| Mount Type | Top Plate |
| Wheel Material | Nylon |
| Housing Material | Aluminium |
| Commodity Code | 3926300090 |
| Load Capacity | 250 kg |
| Load Capacity | 250 kg |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue