| Quantity | Unit price |
|---|---|
| 2 - 9 | $44.6013 |
| 10 - 49 | $42.3712 |
| 50 + | $40.2526 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Finish | Anodized |
| Material | Aluminium |
| Type | Without Lettering Block |
| Flange Width | 0.512 in |
| Flange Width | 13.0 mm |
| Overall Height | 1.417 in |
| Overall Height | 36.0 mm |
| Overall Length | 19.685 in |
| Overall Length | 500.0 mm |
| Thread Length | 0.472 in |
| Thread Length | 12.0 mm |
| Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue