| Quantity | Unit price |
|---|---|
| 10 - 99 | $0.2881 |
| 100 - 499 | $0.1645 |
| 500 + | $0.1563 |
| Colour | Transparent |
|---|---|
| Component Type | LED Holder |
| Material | Nylon 6/6 |
| Body Diameter | 0.307 in |
| Body Diameter | 7.8 mm |
| Head Diameter | 0.201 in |
| Head Diameter | 5.10 mm |
| Hole Diameter | 0.244 in |
| Hole Diameter | 6.2 mm |
| Maximum Operating Temperature | 85 °C |
| Maximum Operating Temperature | 185 °F |
| Minimum Operating Temperature | -40 °C |
| Minimum Operating Temperature | -40 °F |
| Minimum Panel Thickness | 1.2 mm |
| Minimum Panel Thickness | 0.047 in |
| Overall Height | 7.2 mm |
| Overall Height | 0.283 in |
| Panel Thickness | 0.047 in |
| Panel Thickness | 1.2 mm |
| Material Flammability Standard | UL94 V-2 |
| Package Quantity | 100 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue