| Quantity | Unit price |
|---|---|
| 10 - 99 | $0.4653 |
| 100 - 499 | $0.2658 |
| 500 + | $0.2527 |
| Colour | Transparent |
|---|---|
| Component Type | LED Holder |
| Material | Nylon 6/6 |
| Body Diameter | 5.5 mm |
| Body Diameter | 0.217 in |
| Head Diameter | 3.1 mm |
| Head Diameter | 0.122 in |
| Hole Diameter | 4.8 mm |
| Hole Diameter | 0.189 in |
| Maximum Operating Temperature | 185 °F |
| Maximum Operating Temperature | 85 °C |
| Minimum Operating Temperature | -40 °F |
| Minimum Operating Temperature | -40 °C |
| Minimum Panel Thickness | 0.047 in |
| Minimum Panel Thickness | 1.2 mm |
| Overall Height | 5.2 mm |
| Overall Height | 0.205 in |
| Panel Thickness | 1.2 mm |
| Panel Thickness | 0.047 in |
| Material Flammability Standard | UL94 V-2 |
| Package Quantity | 100 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue