| Quantity | Unit price |
|---|---|
| 100 - 499 | $5.5102 |
| 500 - 2499 | $5.2347 |
| 2500 + | $4.973 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Leaf Thickness | 0.358 in |
|---|---|
| Leaf Thickness | 9.1 mm |
| Overall Length | 52.0 mm |
| Overall Length | 2.047 in |
| Overall Thickness | 0.752 in |
| Overall Thickness | 19.1 mm |
| Overall Width | 2.244 in |
| Overall Width | 57.0 mm |
| Pin Material | Steel;Stainless Steel |
| Finish | Matt |
| Leaf Shape | Rectangular |
| Number of Mounting Holes | 4 |
| Hinge Type | Torque |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue