Countersunk Mount Leaf Hinges are a general purpose hinge that is suitable for a range of applications, and can be surface mounted on plain and flush mount doors.
The range offers different formats of countersunk holes depending on the strength of the support required by the application, as well as a choice of leaf shape styles and mounting hole quantities. Different rotation angles are available.
A choice of material choices are available to suit the environment demand of the application, including indoor and outdoor exposure.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Leaf Thickness | Overall Length | Number of Mounting Holes | Finish | Material | Leaf Shape | Overall Width | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $10.1996 - $11.3015 | Request the lead time here |
0.118 in
3.0 mm
|
3.937 in
100.0 mm
|
8
|
Stainless Steel
|
Stainless Steel
|
Rectangular
|
2.362 in
60.0 mm
|
||
| $2.6443 - $2.9299 | Request the lead time here |
0.059 in
1.5 mm
|
1.496 in
38.0 mm
|
4
|
Mirror
|
Stainless Steel
|
Rectangular
|
1.496 in
38.0 mm
|
||
| $4.6681 - $5.1724 | Request the lead time here |
0.079 in
2.0 mm
|
1.969 in
50.0 mm
|
4
|
Stainless Steel
|
Stainless Steel
|
Rectangular
|
1.575 in
40.0 mm
|
||
| $2.7422 - $3.0384 | Request the lead time here |
0.276 in
7.0 mm
|
2.126 in
54.0 mm
|
4
|
Powder Coating
|
Zinc Alloy
|
Rectangular
|
1.575 in
40.0 mm
|
||
| $1.5817 - $1.7526 | 2500 In stock |
0.197 in
5.0 mm
|
1.575 in
40.0 mm
|
4
|
Powder Coating
|
Zinc Alloy
|
Square
|
1.575 in
40.0 mm
|
||
| $8.8535 - $9.81 | Request the lead time here |
0.169 in
4.3 mm
|
2.008 in
51.0 mm
|
4
|
Stainless Steel
|
Stainless Steel
|
Rectangular
|
1.575 in
40.0 mm
|
||
| $37.8062 - $41.8905 | Request the lead time here |
0.236 in
6.0 mm
|
3.937 in
100.0 mm
|
7
|
Stainless Steel
|
Stainless Steel
|
Rectangular
|
4.488 in
114.0 mm
|
||
| $2.1277 - $2.3576 | Request the lead time here |
0.157 in
4.0 mm
|
1.457 in
37.0 mm
|
4
|
Stainless Steel
|
Stainless Steel
|
Rectangular
|
1.378 in
35.0 mm
|
||
| $5.8744 - $6.509 | Request the lead time here |
0.098 in
2.5 mm
|
3.917 in
99.5 mm
|
6
|
Stainless Steel
|
Stainless Steel
|
Rectangular
|
1.575 in
40.0 mm
|
||
| $2.3868 - $2.6447 | Request the lead time here |
0.059 in
1.5 mm
|
1.87 in
47.5 mm
|
4
|
Stainless Steel
|
Stainless Steel
|
Rectangular
|
1.496 in
38.0 mm
|
||
| $4.5206 - $5.009 | Request the lead time here |
0.079 in
2.0 mm
|
1.89 in
48.0 mm
|
4
|
Stainless Steel
|
Stainless Steel
|
Rectangular
|
1.417 in
36.0 mm
|
||
| $14.0626 - $15.5818 | Request the lead time here |
0.315 in
8.0 mm
|
3.031 in
77.0 mm
|
6
|
Stainless Steel
|
Stainless Steel
|
Rectangular
|
2.362 in
60.0 mm
|
||
| $44.8121 - $49.6532 | Request the lead time here |
0.236 in
6.0 mm
|
3.937 in
100.0 mm
|
7
|
Stainless Steel
|
Stainless Steel
|
Rectangular
|
4.488 in
114.0 mm
|
||
| $10.0183 - $11.1006 | Request the lead time here |
0.197 in
5.0 mm
|
1.575 in
40.0 mm
|
4
|
Stainless Steel
|
Stainless Steel
|
Square
|
1.575 in
40.0 mm
|
||
| $2.2842 - $2.531 | Request the lead time here |
0.059 in
1.5 mm
|
1.378 in
35.0 mm
|
4
|
Stainless Steel
|
Stainless Steel
|
Rectangular
|
1.496 in
38.0 mm
|
||
| $12.0853 - $13.391 | Request the lead time here |
0.433 in
11.0 mm
|
2.953 in
75.0 mm
|
4
|
Chrome Plated
|
Zinc Alloy
|
Rectangular
|
2.126 in
54.0 mm
|
||
| $4.9084 - $5.4387 | Request the lead time here |
0.079 in
2.0 mm
|
2.126 in
54.0 mm
|
4
|
Stainless Steel
|
Stainless Steel
|
Rectangular
|
1.969 in
50.0 mm
|
||
| $3.8638 - $4.2812 | Request the lead time here |
0.256 in
6.5 mm
|
2.323 in
59.0 mm
|
4
|
Bright Chrome
|
Zinc Alloy
|
Rectangular
|
1.76 in
44.7 mm
|
||
| $6.7548 - $7.4846 | Request the lead time here |
0.276 in
7.0 mm
|
2.126 in
54.0 mm
|
4
|
Chrome Plated
|
Stainless Steel
|
Rectangular
|
1.575 in
40.0 mm
|
||
| $6.9692 - $12.838 | 10 In stock |
|
1.575 in
40.0 mm
|
4
|
|
|
|
1.575 in
40.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue