Menu Search

Free Swinging Hinge - Overall Length - 80.0 mm | 3.15 in ; Overall Width - 40.0 mm | 1.575 in ; Material - 30% Glass Fibre Reinforced Nylon ;

Free Swinging Hinge are available for applications for flush mounted doors with countersunk mounting holes.
Item code:

550062

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 19 $8.0845
20 + $7.6803
Standard pack: 20

Order any quantity

Total price

$8.08

1 x $8.0845

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Leaf Thickness 5.2 mm
Overall Length 80.0 mm
Overall Thickness 5.7 mm
Overall Width 40.0 mm
Colour Black
Full Material 30% Glass Filled Polyamide
Pin Material 304 Stainless Steel
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us