Menu Search

Stand Off Hinge - Overall Width - 100.0 mm | 3.937 in; Overall Length - 50.0 mm | 1.969 in; ;

Item code:

550061

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 19 $10.8215
20 + $10.2804
Standard pack: 20

Order any quantity

Total price

$10.82

1 x $10.8215

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Leaf Thickness 5.9 mm
Overall Length 50.0 mm
Overall Thickness 6.4 mm
Overall Width 100.0 mm
Colour Black
Full Material 30% Glass Fibre Reinforced Polyamide
Pin Material 304 Stainless Steel
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us