Menu Search

Stand Off Hinge - Overall Width - 40.0 mm | 1.575 in; Overall Length - 40.0 mm | 1.575 in; ;

Item code:

550055

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 19 $3.6208
20 + $3.4397
Standard pack: 20

Order any quantity

Total price

$3.62

1 x $3.6208

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Leaf Thickness 5.7 mm
Overall Length 40.0 mm
Overall Thickness 5.2 mm
Overall Width 40.0 mm
Colour Black
Full Material 30% Glass Fibre Reinforced Polyamide
Pin Material 304 Stainless Steel
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us