| Quantity | Unit price |
|---|---|
| 50 - 249 | $4.8777 |
| 250 - 1249 | $4.6338 |
| 1250 + | $4.4021 |
| Overall Length | 1.969 in |
|---|---|
| Overall Length | 50.0 mm |
| Overall Width | 76.0 mm |
| Overall Width | 2.992 in |
| Full Material | Die Cast Zinc Alloy;Stainless Steel |
| Number of Mounting Holes | 4 |
| Commodity Code | 8302100090 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue