Menu Search

Lead Screws

In production

Lead screws are a type of screws used to convert rotational motion into linear motion by converting the rotational movement of the screw into forward motion of the nut. 'Lead' refers to the distance a nut will travel for a complete revolution of the screw.

They are used for standard applications that require a lower degree of precision and accuracy, or where a ball screw is not suitable due to environmental conditions. They are strong, durable, and more cost efficient than ball screws.

They are also used in robotics, automotive or CNC machining industries. Available as standard right-hand thread lead screws as well as left-hand threaded. Please note: These lead screws, unlike threaded rods (not to be confused between them), have a thicker and stronger raceway which makes them ideal for heavy load applications where repetitive linear motion occurs.

  • Available as standard right-hand thread lead screws as well as left-hand threaded.
  • 'Lead' refers to the distance a nut will travel for a complete revolution of the screw.
  • Used for standard applications that require a lower degree of precision and accuracy
Material: Steel, 316 Stainless Steel Series Code: SRL1320, SRL1322, SRL1321, SRL1323

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
340 results
Product SKUs information
Item Code Price range Availability d3 tol. 7h min p1 d1 tol. 7e Thread Size l1 Material d2 tol. 7e min View
$2,119.2693 - $2,348.2208 Request the lead time here
21.563
6.0
30.0
TR30 x 6
3000.0
316 Stainless Steel
26.547
$704.7722 - $780.911 Request the lead time here
21.563
6.0
30.0
TR30 x 6
1000.0
316 Stainless Steel
26.547
$1,283.1335 - $1,421.7546 Request the lead time here
23.563
6.0
32.0
TR32 x 6
1500.0
316 Stainless Steel
28.547
$1,060.3421 - $1,174.8944 Request the lead time here
27.563
6.0
36.0
TR36 x 6
1000.0
316 Stainless Steel
32.547
$4,340.1077 - $4,808.9836 Request the lead time here
30.381
7.0
40.0
TR40 x 7
3000.0
316 Stainless Steel
36.020
$1,980.0444 - $2,193.955 Request the lead time here
39.168
8.0
50.0
TR50 x 8
1000.0
316 Stainless Steel
45.468
$5,945.1645 - $6,587.44 Request the lead time here
39.168
8.0
50.0
TR50 x 8
3000.0
316 Stainless Steel
45.468
$9,293.0096 - $10,296.9635 Request the lead time here
47.979
9.0
60.0
TR60 x 9
3000.0
316 Stainless Steel
54.935
$185.4498 - $205.4846 Request the lead time here
6.891
2.0
10.0
TR10 x 2
1500.0
Steel
8.739
$2,009.7604 - $2,226.8814 Request the lead time here
19.269
5.0
26.0
TR26 x 5
3000.0
316 Stainless Steel
23.094
$1,118.4377 - $1,239.2662 Request the lead time here
21.563
6.0
30.0
TR30 x 6
1500.0
316 Stainless Steel
26.547
$2,448.7395 - $2,713.2848 Request the lead time here
23.563
6.0
32.0
TR32 x 6
3000.0
316 Stainless Steel
28.547
$269.3306 - $298.4273 Request the lead time here
6.891
2.0
10.0
TR10 x 4
3000.0
Steel
8.716
$279.8648 - $310.0996 Request the lead time here
7.685
3.0
12.0
TR12 x 3
3000.0
Steel
10.191
$110.6881 - $122.646 Request the lead time here
9.685
3.0
14.0
TR14 x 3
1000.0
Steel
12.191
$668.2953 - $740.4935 Request the lead time here
19.269
5.0
26.0
TR26 x 5
1000.0
316 Stainless Steel
23.094
$124.2883 - $137.7155 Request the lead time here
12.474
4.0
18.0
TR18 x 4
1000.0
Steel
15.640
$247.5546 - $274.2988 Request the lead time here
12.474
4.0
18.0
TR18 x 4
1500.0
Steel
15.640
$2,793.3822 - $3,095.1603 Request the lead time here
23.563
6.0
32.0
TR32 x 6
3000.0
316 Stainless Steel
28.547
$3,898.2984 - $4,319.4442 Request the lead time here
56.819
10.0
70.0
TR70 x 10
1500.0
316 Stainless Steel
64.425
  • of 17
Lead Screw - TR30 x 6; 3000.0; 316 Stainless Steel

20150549

Price Range
$2,348.2208 - $2,119.2693

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR30 x 6
  • No. of starts
    1.0
  • d1 tol. 7e
    30.0
  • Lead
    6.0
  • p1
    6.0
Lead Screw - TR30 x 6; 1000.0; 316 Stainless Steel

20150525

Price Range
$780.911 - $704.7722

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR30 x 6
  • No. of starts
    1.0
  • d1 tol. 7e
    30.0
  • Lead
    6.0
  • p1
    6.0
Lead Screw - TR32 x 6; 1500.0; 316 Stainless Steel

20150563

Price Range
$1,421.7546 - $1,283.1335

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR32 x 6
  • No. of starts
    1.0
  • d1 tol. 7e
    32.0
  • Lead
    6.0
  • p1
    6.0
Lead Screw - TR36 x 6; 1000.0; 316 Stainless Steel

20150624

Price Range
$1,174.8944 - $1,060.3421

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 6
  • No. of starts
    1.0
  • d1 tol. 7e
    36.0
  • Lead
    6.0
  • p1
    6.0
Lead Screw - TR40 x 7; 3000.0; 316 Stainless Steel

20150693

Price Range
$4,808.9836 - $4,340.1077

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR40 x 7
  • No. of starts
    1.0
  • d1 tol. 7e
    40.0
  • Lead
    7.0
  • p1
    7.0
Lead Screw - TR50 x 8; 1000.0; 316 Stainless Steel

20150709

Price Range
$2,193.955 - $1,980.0444

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR50 x 8
  • No. of starts
    1.0
  • d1 tol. 7e
    50.0
  • Lead
    8.0
  • p1
    8.0
Lead Screw - TR50 x 8; 3000.0; 316 Stainless Steel

20150723

Price Range
$6,587.44 - $5,945.1645

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR50 x 8
  • No. of starts
    1.0
  • d1 tol. 7e
    50.0
  • Lead
    8.0
  • p1
    8.0
Lead Screw - TR60 x 9; 3000.0; 316 Stainless Steel

20150785

Price Range
$10,296.9635 - $9,293.0096

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR60 x 9
  • No. of starts
    1.0
  • d1 tol. 7e
    60.0
  • Lead
    9.0
  • p1
    9.0
Lead Screw - TR10 x 2; 1500.0; Steel

20150860

Price Range
$205.4846 - $185.4498

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 2
  • No. of starts
    1.0
  • d1 tol. 7e
    10.0
  • Lead
    2.0
  • p1
    2.0
Lead Screw - TR26 x 5; 3000.0; 316 Stainless Steel

20150471

Price Range
$2,226.8814 - $2,009.7604

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR26 x 5
  • No. of starts
    1.0
  • d1 tol. 7e
    26.0
  • Lead
    5.0
  • p1
    5.0
Lead Screw - TR30 x 6; 1500.0; 316 Stainless Steel

20150518

Price Range
$1,239.2662 - $1,118.4377

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR30 x 6
  • No. of starts
    1.0
  • d1 tol. 7e
    30.0
  • Lead
    6.0
  • p1
    6.0
Lead Screw - TR32 x 6; 3000.0; 316 Stainless Steel

20150594

Price Range
$2,713.2848 - $2,448.7395

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR32 x 6
  • No. of starts
    1.0
  • d1 tol. 7e
    32.0
  • Lead
    6.0
  • p1
    6.0
Lead Screw - TR10 x 4; 3000.0; Steel

20150921

Price Range
$298.4273 - $269.3306

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 4
  • No. of starts
    2.0
  • d1 tol. 7e
    10.0
  • Lead
    4.0
  • p1
    2.0
Lead Screw - TR12 x 3; 3000.0; Steel

20150976

Price Range
$310.0996 - $279.8648

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 3
  • No. of starts
    1.0
  • d1 tol. 7e
    12.0
  • Lead
    3.0
  • p1
    3.0
Lead Screw - TR14 x 3; 1000.0; Steel

20151034

Price Range
$122.646 - $110.6881

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR14 x 3
  • No. of starts
    1.0
  • d1 tol. 7e
    14.0
  • Lead
    3.0
  • p1
    3.0
Lead Screw - TR26 x 5; 1000.0; 316 Stainless Steel

20150464

Price Range
$740.4935 - $668.2953

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR26 x 5
  • No. of starts
    1.0
  • d1 tol. 7e
    26.0
  • Lead
    5.0
  • p1
    5.0
Lead Screw - TR18 x 4; 1000.0; Steel

20151140

Price Range
$137.7155 - $124.2883

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR18 x 4
  • No. of starts
    1.0
  • d1 tol. 7e
    18.0
  • Lead
    4.0
  • p1
    4.0
Lead Screw - TR18 x 4; 1500.0; Steel

20151133

Price Range
$274.2988 - $247.5546

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR18 x 4
  • No. of starts
    1.0
  • d1 tol. 7e
    18.0
  • Lead
    4.0
  • p1
    4.0
Lead Screw - TR32 x 6; 3000.0; 316 Stainless Steel

20150600

Price Range
$3,095.1603 - $2,793.3822

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR32 x 6
  • No. of starts
    1.0
  • d1 tol. 7e
    32.0
  • Lead
    6.0
  • p1
    6.0
Lead Screw - TR70 x 10; 1500.0; 316 Stainless Steel

20150822

Price Range
$4,319.4442 - $3,898.2984

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR70 x 10
  • No. of starts
    1.0
  • d1 tol. 7e
    70.0
  • Lead
    10.0
  • p1
    10.0