| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.1338 |
| 5000 + | $0.127 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Material | Nylon 6/6 |
| Standards | REACH, RoHS |
| Lip Height | 0.055 in |
| Lip Height | 1.4 mm |
| Lip Outside Diameter | 10.0 mm |
| Lip Outside Diameter | 0.394 in |
| Overall Height | 6.0 mm |
| Overall Height | 0.236 in |
| Full Material | Polyamide 6/6 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue