Quantity | Unit price |
---|---|
1000 - 4999 | $0.8379 |
5000 - 24999 | $0.796 |
25000 + | $0.7562 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Grey |
---|---|
Compatible Hole Diameter | 16.0 mm |
Compatible Hole Diameter | 0.63 in |
Full Material | Ethylene Propylene Diene Monomer |
Material | EPDM |
Compatible Thread Sizes (All) | PG9 |
Head Diameter | 21.0 mm |
Head Diameter | 0.827 in |
Head Height | 6.2 mm |
Head Height | 0.244 in |
Maximum Compatible Cable Diameter | 7.0 mm |
Maximum Compatible Cable Diameter | 0.276 in |
Minimum Compatible Cable Diameter | 5.0 mm |
Minimum Compatible Cable Diameter | 0.197 in |
Minimum Panel Thickness | 1.0 mm |
Minimum Panel Thickness | 0.039 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue