Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
| Quantity | Unit price |
|---|---|
| 50 - 249 | $0.9262 |
| 250 + | $0.88 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Grey |
|---|---|
| Compatible Hole Diameter | 1.004 in |
| Compatible Hole Diameter | 25.5 mm |
| Full Material | Ethylene Propylene Diene Monomer |
| Head Style | Round |
| Material | EPDM |
| Compatible Cable Diameter Range | 0.433 - 0.669 in |
| Compatible Cable Diameter Range | 11.0 - 17.0 mm |
| Head Diameter | 1.201 in |
| Head Diameter | 30.5 mm |
| Head Height | 6.0 mm |
| Head Height | 0.236 in |
| Maximum Compatible Cable Diameter | 17.0 mm |
| Maximum Compatible Cable Diameter | 0.669 in |
| Minimum Compatible Cable Diameter | 11.0 mm |
| Minimum Compatible Cable Diameter | 0.433 in |
| Minimum Panel Thickness | 1.0 mm |
| Minimum Panel Thickness | 0.039 in |
| Panel Thickness Range | 0.039 - 0.157 in |
| Panel Thickness Range | 1.0 - 4.0 mm |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue