| Quantity | Unit price |
|---|---|
| 2 - 9 | $220.7265 |
| 10 - 49 | $209.6902 |
| 50 + | $199.2057 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Wheel Material | PA |
|---|---|
| Caster Housing Material | Stainless Steel |
| Colour | Brown/Red Tyre |
| Caster Type | Swivel Plate Castor With Brake |
| Mount Type | Screw Mount |
| Load Capacity | 713.8 kg |
| Load Capacity | 713.8 kg |
| Wheel Width | 1.969 in |
| Wheel Width | 50.0 mm |
| Wheel Diameter | 7.874 in |
| Wheel Diameter | 200.0 mm |
| Overall Height | 9.528 in |
| Overall Height | 242.0 mm |
| Caster Housing Full Material | Stainless Steel |
| Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue