Menu Search

Stud Mount Leveling Feet - Thread Size - M16 x 100 ; Base Diameter - 65.0 mm | 2.559 in ; ;

Item code:

493680

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
8 - 39 $33.8361
40 - 199 $32.1442
200 + $30.537
Standard pack: 8

Order in multiple of 8

Total price

$270.69

8 x $33.8361

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Base Diameter 65.0 mm
Base Height 37.0 mm
Swivel Articulation 30 °

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us