Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Non-Locking Threaded Index Plungers allow for rapid adjustments on a variety of platforms, fixtures, and tables. They are used for locating, positioning, indexing and securing on applications such as gym equipment, medical aids, catering equipment, conveyors, etc.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Final End Force | Body Thread Size | Bolt Length | Handle Locking Type | Head Diameter | Initial End Force | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $12.9323 - $23.8227 | Request the lead time here |
1.594 in
40.5 mm
|
|
M12
|
0.276 in
7.0 mm
|
|
1.102 in
28.0 mm
|
|
||
| $15.986 - $29.4479 | Request the lead time here |
1.87 in
47.5 mm
|
|
M16 x 1,5
|
0.394 in
10.0 mm
|
|
1.299 in
33.0 mm
|
|
||
| $22.3479 - $41.1671 | Request the lead time here |
1.87 in
47.5 mm
|
|
M16
|
0.394 in
10.0 mm
|
|
1.299 in
33.0 mm
|
|
||
| $10.4705 - $19.2877 | Request the lead time here |
1.043 in
26.5 mm
|
7.0 N
7.0 N
|
M10
|
0.315 in
8.0 mm
|
Non-Locking
|
0.689 in
17.5 mm
|
1.00 N
1.00 N