Menu Search

Indexing Plungers - Locking and Non-Locking

In stock

Non-Locking Threaded Index Plungers allow for rapid adjustments on a variety of platforms, fixtures, and tables. They are used for locating, positioning, indexing and securing on applications such as gym equipment, medical aids, catering equipment, conveyors, etc.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
64 results
Product SKUs information
Item Code Price range Availability Overall Length Final End Force Body Thread Size Bolt Length Handle Locking Type Head Diameter Initial End Force View
Request the lead time here
34.0 mm
M10 x 1
6.0 mm
25.0 mm
$10.4705 - $19.2877 Request the lead time here
26.5 mm
7.0 N
M10
8.0 mm
Non-Locking
17.5 mm
1.00 N
$10.617 - $19.5575 Request the lead time here
27.5 mm
M8
5.0 mm
21.0 mm
$16.0383 - $29.5443 Request the lead time here
40.5 mm
M12 x 1.5
7.0 mm
28.0 mm
$12.4621 - $13.1179 Request the lead time here
34.0 mm
M10
6.0 mm
25.0 mm
$22.2868 - $41.0546 Request the lead time here
47.5 mm
16 x 1.5
10.0 mm
Locking
33.0 mm
$11.2778 - $11.8715 Request the lead time here
27.5 mm
M8 x 1
5.0 mm
21.0 mm
$12.2365 - $22.541 Request the lead time here
34.0 mm
M10 x 1
6.0 mm
25.0 mm
$12.424 - $22.8865 Request the lead time here
34.0 mm
M10 x 1
6.0 mm
25.0 mm
$13.2223 - $24.3569 Request the lead time here
40.5 mm
M12
7.0 mm
28.0 mm
$16.4093 - $17.2731 Request the lead time here
47.5 mm
M16
10.0 mm
33.0 mm
$13.5899 - $25.034 Request the lead time here
34.0 mm
M10 x 1
6.0 mm
25.0 mm
$14.3371 - $15.0916 Request the lead time here
40.5 mm
M12 x 1.5
7.0 mm
28.0 mm
$17.1113 - $31.5208 Request the lead time here
47.5 mm
M16
10.0 mm
33.0 mm
$13.7895 - $25.4016 Request the lead time here
47.5 mm
M16 x 1,5
10.0 mm
33.0 mm
$13.3588 - $24.6085 Request the lead time here
34.0 mm
M10
6.0 mm
25.0 mm
$11.4026 - $21.0047 Request the lead time here
27.5 mm
M8
5.0 mm
21.0 mm
$11.8978 - $21.9169 Request the lead time here
34.0 mm
M10 x 1
6.0 mm
25.0 mm
$12.0288 - $22.1582 Request the lead time here
34.0 mm
M10
6.0 mm
25.0 mm
$13.7895 - $25.4016 Request the lead time here
47.5 mm
M16 x 1,5
10.0 mm
33.0 mm
  • of 4
Threaded Index Plunger - Body Thread Size - M10 x 1 Overall Length - 34.0 mm | 1.339 in ; Bolt Length - 6.0 mm | 0.236 in ; Head Diameter - 25.0 mm | 0.984 in

1220777


Stock Levels
Request the lead time here
Attributes
  • Bolt Length
    6.0 mm
  • Head Diameter
    25.0 mm
  • Knob Height
    20.0 mm
  • Overall Length
    34.0 mm
  • Body Thread Size
    M10 x 1
Threaded Index Plunger - Body Thread Size - M10 ; Final End Force - 7.0 N ; Head Diameter - 17.5 mm | 0.689 in ; Overall Length - 26.5 mm | 1.043 in

497563

Price Range
$19.2877 - $10.4705

Stock Levels
Request the lead time here
Attributes
  • Bolt Length
    8.0 mm
  • Final End Force
    7.0 N
  • Head Diameter
    17.5 mm
  • Knob Height
    18.5 mm
  • Overall Length
    26.5 mm
Threaded Index Plunger - Body Thread Size - M8 Overall Length - 27.5 mm | 1.083 in ; Bolt Length - 5.0 mm | 0.197 in ; Head Diameter - 21.0 mm | 0.827 in

1220743

Price Range
$19.5575 - $10.617

Stock Levels
Request the lead time here
Attributes
  • Bolt Length
    5.0 mm
  • Head Diameter
    21.0 mm
  • Knob Height
    16.5 mm
  • Overall Length
    27.5 mm
  • Full Material
    Polyamide
Threaded Index Plunger - Body Thread Size - M12 x 1.5 Overall Length - 40.5 mm | 1.594 in ; Bolt Length - 7.0 mm | 0.276 in ; Head Diameter - 28.0 mm | 1.102 in

1220789

Price Range
$29.5443 - $16.0383

Stock Levels
Request the lead time here
Attributes
  • Bolt Length
    7.0 mm
  • Head Diameter
    28.0 mm
  • Knob Height
    23.5 mm
  • Overall Length
    40.5 mm
  • Commodity Code
    7318190090
Threaded Index Plunger - Body Thread Size - M10 Overall Length - 34.0 mm | 1.339 in ; Bolt Length - 6.0 mm | 0.236 in ; Head Diameter - 25.0 mm | 0.984 in

1220747

Price Range
$13.1179 - $12.4621

Stock Levels
Request the lead time here
Attributes
  • Bolt Length
    6.0 mm
  • Head Diameter
    25.0 mm
  • Knob Height
    20.0 mm
  • Overall Length
    34.0 mm
  • Full Material
    Polyamide
Threaded Index Plunger - Body Thread Size - 16 x 1.5 Overall Length - 47.5 mm | 1.87 in ; Bolt Length - 10.0 mm | 0.394 in ; Head Diameter - 33.0 mm | 1.299 in

1220797

Price Range
$41.0546 - $22.2868

Stock Levels
Request the lead time here
Attributes
  • Bolt Length
    10.0 mm
  • Head Diameter
    33.0 mm
  • Knob Height
    25.5 mm
  • Overall Length
    47.5 mm
  • Handle Locking Type
    Locking
Threaded Index Plunger - Body Thread Size - M8 x 1 ; ; Head Diameter - 21.0 mm | 0.827 in ; Overall Length - 27.5 mm | 1.083 in

1220744

Price Range
$11.8715 - $11.2778

Stock Levels
Request the lead time here
Attributes
  • Bolt Length
    5.0 mm
  • Head Diameter
    21.0 mm
  • Knob Height
    16.5 mm
  • Overall Length
    27.5 mm
  • Full Material
    Polyamide
Threaded Index Plunger - Body Thread Size - M10 x 1 Overall Length - 34.0 mm | 1.339 in ; Bolt Length - 6.0 mm | 0.236 in ; Head Diameter - 25.0 mm | 0.984 in

1220749

Price Range
$22.541 - $12.2365

Stock Levels
Request the lead time here
Attributes
  • Bolt Length
    6.0 mm
  • Head Diameter
    25.0 mm
  • Knob Height
    20.0 mm
  • Overall Length
    34.0 mm
  • Full Material
    Polyamide
Threaded Index Plunger - Body Thread Size - M10 x 1 Overall Length - 34.0 mm | 1.339 in ; Bolt Length - 6.0 mm | 0.236 in ; Head Diameter - 25.0 mm | 0.984 in

1220753

Price Range
$22.8865 - $12.424

Stock Levels
Request the lead time here
Attributes
  • Bolt Length
    6.0 mm
  • Head Diameter
    25.0 mm
  • Knob Height
    20.0 mm
  • Overall Length
    34.0 mm
  • Full Material
    Polyamide
Threaded Index Plunger - Body Thread Size - M12 ; ; Head Diameter - 28.0 mm | 1.102 in ; Overall Length - 40.5 mm | 1.594 in

1220754

Price Range
$24.3569 - $13.2223

Stock Levels
Request the lead time here
Attributes
  • Bolt Length
    7.0 mm
  • Head Diameter
    28.0 mm
  • Knob Height
    23.5 mm
  • Overall Length
    40.5 mm
  • Full Material
    Polyamide
Threaded Index Plunger - Body Thread Size - M16 Overall Length - 47.5 mm | 1.87 in ; Bolt Length - 10.0 mm | 0.394 in ; Head Diameter - 33.0 mm | 1.299 in

1220767

Price Range
$17.2731 - $16.4093

Stock Levels
Request the lead time here
Attributes
  • Bolt Length
    10.0 mm
  • Head Diameter
    33.0 mm
  • Knob Height
    25.5 mm
  • Overall Length
    47.5 mm
  • Full Material
    Polyamide
Threaded Index Plunger - Body Thread Size - M10 x 1 Overall Length - 34.0 mm | 1.339 in ; Bolt Length - 6.0 mm | 0.236 in ; Head Diameter - 25.0 mm | 0.984 in

1220781

Price Range
$25.034 - $13.5899

Stock Levels
Request the lead time here
Attributes
  • Bolt Length
    6.0 mm
  • Head Diameter
    25.0 mm
  • Knob Height
    20.0 mm
  • Overall Length
    34.0 mm
  • Commodity Code
    7318190090
Threaded Index Plunger - Body Thread Size - M12 x 1.5 ; ; Head Diameter - 28.0 mm | 1.102 in ; Overall Length - 40.5 mm | 1.594 in

1220784

Price Range
$15.0916 - $14.3371

Stock Levels
Request the lead time here
Attributes
  • Bolt Length
    7.0 mm
  • Head Diameter
    28.0 mm
  • Knob Height
    23.5 mm
  • Overall Length
    40.5 mm
  • Commodity Code
    7318190090
Threaded Index Plunger - Body Thread Size - M16 ; ; Head Diameter - 33.0 mm | 1.299 in ; Overall Length - 47.5 mm | 1.87 in

1220762

Price Range
$31.5208 - $17.1113

Stock Levels
Request the lead time here
Attributes
  • Bolt Length
    10.0 mm
  • Head Diameter
    33.0 mm
  • Knob Height
    25.5 mm
  • Overall Length
    47.5 mm
  • Full Material
    Polyamide
Threaded Index Plunger - Body Thread Size - M16 x 1,5 Overall Length - 47.5 mm | 1.87 in ; Bolt Length - 10.0 mm | 0.394 in ; Head Diameter - 33.0 mm | 1.299 in

1220769

Price Range
$25.4016 - $13.7895

Stock Levels
Request the lead time here
Attributes
  • Bolt Length
    10.0 mm
  • Head Diameter
    33.0 mm
  • Knob Height
    25.5 mm
  • Overall Length
    47.5 mm
  • Full Material
    Polyamide
Threaded Index Plunger - Body Thread Size - M10 ; ; Head Diameter - 25.0 mm | 0.984 in ; Overall Length - 34.0 mm | 1.339 in

1220774

Price Range
$24.6085 - $13.3588

Stock Levels
Request the lead time here
Attributes
  • Bolt Length
    6.0 mm
  • Head Diameter
    25.0 mm
  • Knob Height
    20.0 mm
  • Overall Length
    34.0 mm
  • Full Material
    Polyamide
Threaded Index Plunger - Body Thread Size - M8 Overall Length - 27.5 mm | 1.083 in ; Bolt Length - 5.0 mm | 0.197 in ; Head Diameter - 21.0 mm | 0.827 in

1220771

Price Range
$21.0047 - $11.4026

Stock Levels
Request the lead time here
Attributes
  • Bolt Length
    5.0 mm
  • Head Diameter
    21.0 mm
  • Knob Height
    16.5 mm
  • Overall Length
    27.5 mm
  • Full Material
    Polyamide
Threaded Index Plunger - Body Thread Size - M10 x 1 ; ; Head Diameter - 25.0 mm | 0.984 in ; Overall Length - 34.0 mm | 1.339 in

1220776

Price Range
$21.9169 - $11.8978

Stock Levels
Request the lead time here
Attributes
  • Bolt Length
    6.0 mm
  • Head Diameter
    25.0 mm
  • Knob Height
    20.0 mm
  • Overall Length
    34.0 mm
  • Commodity Code
    7318190090
Threaded Index Plunger - Body Thread Size - M10 Overall Length - 34.0 mm | 1.339 in ; Bolt Length - 6.0 mm | 0.236 in ; Head Diameter - 25.0 mm | 0.984 in

1220751

Price Range
$22.1582 - $12.0288

Stock Levels
Request the lead time here
Attributes
  • Bolt Length
    6.0 mm
  • Head Diameter
    25.0 mm
  • Knob Height
    20.0 mm
  • Overall Length
    34.0 mm
  • Full Material
    Polyamide
Threaded Index Plunger - Body Thread Size - M16 x 1,5 ; ; Head Diameter - 33.0 mm | 1.299 in ; Overall Length - 47.5 mm | 1.87 in

1220768

Price Range
$25.4016 - $13.7895

Stock Levels
Request the lead time here
Attributes
  • Bolt Length
    10.0 mm
  • Head Diameter
    33.0 mm
  • Knob Height
    25.5 mm
  • Overall Length
    47.5 mm
  • Full Material
    Polyamide