| Quantity | Unit price |
|---|---|
| 5 - 24 | $28.6208 |
| 25 - 124 | $27.1897 |
| 125 + | $25.8302 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Material | Die Cast Zinc |
|---|---|
| Colour | Black |
| Finish | Zinc Plated |
| Nose Material | Steel |
| Type | Cam Action Indexing Plunger |
| Final End Force | 30.0 N |
| Final End Force | 30.0 N |
| Handle Length | 30.0 mm |
| Handle Length | 1.181 in |
| Initial End Force | 11.0 N |
| Initial End Force | 11.0 N |
| Nose Diameter | 6.0 mm |
| Nose Diameter | 0.236 in |
| Nose Projection | 10.0 mm |
| Nose Projection | 0.394 in |
| Overall Length | 56.5 mm |
| Overall Length | 2.224 in |
| Thread Length | 28.0 mm |
| Thread Length | 1.102 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue