| Quantity | Unit price |
|---|---|
| 10 - 49 | $26.0463 |
| 50 - 249 | $24.744 |
| 250 + | $23.5068 |
| Overall Height | 2.638 in |
|---|---|
| Overall Height | 67.0 mm |
| Overall Width | 90.0 mm |
| Overall Width | 3.543 in |
| Overall Length | 3.15 in |
| Overall Length | 80.0 mm |
| Mounting Hole Length | 3.15 in |
| Mounting Hole Length | 80.0 mm |
| Mounting Hole Width | 51.0 mm |
| Mounting Hole Width | 2.008 in |
| Grip Range | 0.886 in |
| Grip Range | 22.5 mm |
| Material | Zamak |
| Finish | Black Coated |
| Colour | Black |
| Handle Type | No Handle |
| Locking Type | No Cylinder |
| Key Type | Keyless |
| Latch Style | HVAC Latch |
| Commodity Code | 8301300000 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue