| Quantity | Unit price |
|---|---|
| 100 - 499 | $3.9709 |
| 500 - 2499 | $3.7723 |
| 2500 + | $3.5837 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Leaf Thickness | 0.748 in |
|---|---|
| Leaf Thickness | 19.0 mm |
| Overall Length | 3.72 in |
| Overall Length | 94.5 mm |
| Overall Thickness | 0.748 in |
| Overall Thickness | 19.0 mm |
| Overall Width | 2.461 in |
| Overall Width | 62.5 mm |
| Cam Material | Nylon |
| Finish | Matt |
| Hinge Type | HVAC Adjustable Hinge |
| Latch Material | Nylon |
| Leaf Shape | Rectangular |
| Mounting Hole Shape | Round |
| Mounting Method | Open Hole |
| Mount Style | Surface Mount |
| Number of Mounting Holes | 5 |
| Pin Material | Steel |
| Rotation | 180° |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue