Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Tube Inserts are available with different features. Inserted to the end of tubes; they are ideal for the attachment of levelling feet or castors.
This range of Horizontal Inserts are designed to insert into rectangular tubes, and provide a neat and tidy finish to the application.
Customers can choose from four options that allow for a variety of joining configurations. These include;
Type 1 has 1 level and 2 directions
Type 2 has 1 level, 2 directions and top thread
Type 3 has 1 level, 2 directions and bottom thread
Type 4 has 1 level, 2 directions and 2 threads
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Head Width | Head Length | View |
---|---|---|---|---|---|
$2.4622 - $4.5358 | Request the lead time here |
0.787 in
20.0 mm
|
1.575 in
40.0 mm
|
||
$3.5814 - $6.5974 | Request the lead time here |
0.787 in
20.0 mm
|
1.575 in
40.0 mm
|
||
$4.7499 - $8.7498 | Request the lead time here |
1.181 in
30.0 mm
|
2.362 in
60.0 mm
|
||
$1.9855 - $3.6577 | Request the lead time here |
0.787 in
20.0 mm
|
1.181 in
30.0 mm
|
||
$4.5062 - $8.3009 | Request the lead time here |
1.181 in
30.0 mm
|
1.969 in
50.0 mm
|
||
$3.3653 - $6.1992 | Request the lead time here |
0.984 in
25.0 mm
|
1.575 in
40.0 mm
|
||
$4.2344 - $7.8004 | Request the lead time here |
0.984 in
25.0 mm
|
1.772 in
45.0 mm
|
||
$4.1144 - $7.5792 | Request the lead time here |
1.181 in
30.0 mm
|
1.969 in
50.0 mm
|
||
$5.3508 - $9.857 | Request the lead time here |
1.181 in
30.0 mm
|
2.362 in
60.0 mm
|
||
$1.8583 - $3.4231 | Request the lead time here |
0.787 in
20.0 mm
|
1.575 in
40.0 mm
|
||
$2.1376 - $3.9376 | Request the lead time here |
0.787 in
20.0 mm
|
1.575 in
40.0 mm
|
||
$2.3318 - $4.2953 | Request the lead time here |
0.787 in
20.0 mm
|
1.181 in
30.0 mm
|
||
$3.3711 - $6.2101 | Request the lead time here |
1.181 in
30.0 mm
|
1.969 in
50.0 mm
|
||
$4.1476 - $7.6403 | Request the lead time here |
0.984 in
25.0 mm
|
1.969 in
50.0 mm
|
||
$5.0068 - $9.2231 | Request the lead time here |
1.181 in
30.0 mm
|
2.362 in
60.0 mm
|
||
$3.8378 - $7.0699 | Request the lead time here |
0.984 in
25.0 mm
|
1.575 in
40.0 mm
|
||
$3.4567 - $6.3676 | Request the lead time here |
0.984 in
25.0 mm
|
1.772 in
45.0 mm
|
||
$1.9855 - $3.6577 | Request the lead time here |
0.787 in
20.0 mm
|
1.181 in
30.0 mm
|
||
$4.8928 - $9.013 | Request the lead time here |
1.181 in
30.0 mm
|
1.969 in
50.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue