Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Tube Inserts are available with different features. Inserted to the end of tubes; they are ideal for the attachment of levelling feet or castors.
This range of Horizontal Inserts are designed to insert into rectangular tubes, and provide a neat and tidy finish to the application.
Customers can choose from four options that allow for a variety of joining configurations. These include;
Type 1 has 1 level and 2 directions
Type 2 has 1 level, 2 directions and top thread
Type 3 has 1 level, 2 directions and bottom thread
Type 4 has 1 level, 2 directions and 2 threads
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Width | Head Length | View | |
|---|---|---|---|---|---|
| $2.4622 - $4.5358 | Request the lead time here |
0.787 in
20.0 mm
|
1.575 in
40.0 mm
|
||
| $4.7499 - $8.7498 | Request the lead time here |
1.181 in
30.0 mm
|
2.362 in
60.0 mm
|
||
| $3.5814 - $6.5974 | Request the lead time here |
0.787 in
20.0 mm
|
1.575 in
40.0 mm
|
||
| $4.1144 - $7.5792 | Request the lead time here |
1.181 in
30.0 mm
|
1.969 in
50.0 mm
|
||
| $5.3508 - $9.857 | Request the lead time here |
1.181 in
30.0 mm
|
2.362 in
60.0 mm
|
||
| $2.1376 - $3.9376 | Request the lead time here |
0.787 in
20.0 mm
|
1.575 in
40.0 mm
|
||
| $2.3318 - $4.2953 | Request the lead time here |
0.787 in
20.0 mm
|
1.181 in
30.0 mm
|
||
| $5.0068 - $9.2231 | Request the lead time here |
1.181 in
30.0 mm
|
2.362 in
60.0 mm
|
||
| $1.8583 - $3.4231 | Request the lead time here |
0.787 in
20.0 mm
|
1.575 in
40.0 mm
|
||
| $3.3711 - $6.2101 | Request the lead time here |
1.181 in
30.0 mm
|
1.969 in
50.0 mm
|
||
| $4.1476 - $7.6403 | Request the lead time here |
0.984 in
25.0 mm
|
1.969 in
50.0 mm
|
||
| $4.5062 - $8.3009 | Request the lead time here |
1.181 in
30.0 mm
|
1.969 in
50.0 mm
|
||
| $1.9855 - $3.6577 | Request the lead time here |
0.787 in
20.0 mm
|
1.181 in
30.0 mm
|
||
| $3.4567 - $6.3676 | Request the lead time here |
0.984 in
25.0 mm
|
1.772 in
45.0 mm
|
||
| $3.3653 - $6.1992 | Request the lead time here |
0.984 in
25.0 mm
|
1.575 in
40.0 mm
|
||
| $4.2344 - $7.8004 | Request the lead time here |
0.984 in
25.0 mm
|
1.772 in
45.0 mm
|
||
| $3.8378 - $7.0699 | Request the lead time here |
0.984 in
25.0 mm
|
1.575 in
40.0 mm
|
||
| $4.8928 - $9.013 | Request the lead time here |
1.181 in
30.0 mm
|
1.969 in
50.0 mm
|
||
| $1.9855 - $3.6577 | Request the lead time here |
0.787 in
20.0 mm
|
1.181 in
30.0 mm