High Temperature Tapered Plugs are available as a solid plug or with a hollow core to aid in the compression to fit threaded or unthreaded holes. Its tapered design enables the plug to expand and adapt to the shape of the hole as it is heated, ensuring a firm and tight fit even at high temperatures. Its hardness and strength block gas, water, or chemicals from entering pipes or tubes. These reusable plugs come in a premium high temp silicone material or an economical reduced temp EPDM material.
Silicone: high-quality masking material that can withstand temperatures up to 600F | 316C. EDPM is a reusable and somewhat less expensive material, making it slightly less resistant to high temperatures but of superior chemical resistance. It can withstand temperatures up to 425F | 218C. Used in chemical, machining applications and industrial equipment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Taper Diameter | Colour | Material | Special Offer | Minimum Taper Diameter | Plug Style | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.3101 - $0.3265 | Request the lead time here |
0.626 in
15.9 mm
|
Black
|
EPDM
|
|
0.437 in
11.1 mm
|
Solid
|
||
| $7.2732 - $13.3981 | Request the lead time here |
2.689 in
68.3 mm
|
Black
|
EPDM
|
|
2.28 in
57.9 mm
|
Solid
|
||
| $40.6856 - $45.081 | Request the lead time here |
5 in
127.0 mm
|
Black
|
EPDM
|
|
3.5 in
88.9 mm
|
Solid
|
||
| $0.4621 - $0.8513 | 35 In stock |
0.787 in
20.0 mm
|
Natural
|
Silicone
|
|
0.61 in
15.5 mm
|
Solid
|
||
| $4.5478 - $8.3776 | 7 In stock |
1.969 in
50.0 mm
|
Natural
|
Silicone
|
|
1.626 in
41.3 mm
|
Solid
|
||
| $0.0599 - $0.1105 | Request the lead time here |
0.252 in
6.4 mm
|
Black
|
EPDM
|
|
0.126 in
3.2 mm
|
Solid
|
||
| $5.8168 - $10.7151 | Request the lead time here |
2.469 in
62.7 mm
|
Black
|
EPDM
|
|
1.969 in
50.0 mm
|
Solid
|
||
| $0.0296 - $0.0545 | Request the lead time here |
0.189 in
4.8 mm
|
Black
|
EPDM
|
|
0.063 in
1.6 mm
|
Solid
|
||
| $0.0703 - $0.1295 | 20 In stock |
0.343 in
8.7 mm
|
Black
|
EPDM
|
|
0.189 in
4.8 mm
|
Solid
|
||
| $18.6365 - $34.3304 | Request the lead time here |
3.5 in
88.9 mm
|
Black
|
EPDM
|
|
3 in
76.2 mm
|
Solid
|
||
| $0.982 - $1.0336 | 13 In stock |
0.937 in
23.8 mm
|
Natural
|
Silicone
|
|
0.72 in
18.3 mm
|
Solid
|
||
| $0.185 - $0.341 | 15 In stock |
0.453 in
11.5 mm
|
Natural
|
Silicone
|
|
0.256 in
6.5 mm
|
Solid
|
||
| $0.0837 - $0.0881 | 11 In stock |
0.362 in
9.2 mm
|
Natural
|
Silicone
|
|
0.244 in
6.2 mm
|
Solid
|
||
| $2.4353 - $4.486 | 7 In stock |
1.437 in
36.5 mm
|
Natural
|
Silicone
|
|
1.189 in
30.2 mm
|
Solid
|
||
| $1.5475 - $2.8508 | 22 In stock |
1.252 in
31.8 mm
|
Black
|
EPDM
|
|
1.031 in
26.2 mm
|
Solid
|
||
| $2.5578 - $2.6923 | Request the lead time here |
1.626 in
41.3 mm
|
Black
|
EPDM
|
|
1.311 in
33.3 mm
|
Solid
|
||
| $0.2127 - $0.3919 | Request the lead time here |
0.098 in
2.5 mm
|
Natural
|
Silicone
|
|
0.031 in
0.8 mm
|
|
||
| $0.1967 - $0.2071 | Request the lead time here |
0.098 in
2.5 mm
|
Black
|
EPDM
|
|
0.031 in
0.8 mm
|
|
||
| $1.9978 - $2.103 | 15 In stock |
1.315 in
33.4 mm
|
Natural
|
Silicone
|
|
1.063 in
27.0 mm
|
Solid
|
||
| $0.4658 - $0.4903 | 9 In stock |
0.689 in
17.5 mm
|
Natural
|
Silicone
|
|
0.437 in
11.1 mm
|
Solid
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue