High Temperature Tapered Plugs are available as a solid plug or with a hollow core to aid in the compression to fit threaded or unthreaded holes. Its tapered design enables the plug to expand and adapt to the shape of the hole as it is heated, ensuring a firm and tight fit even at high temperatures. Its hardness and strength block gas, water, or chemicals from entering pipes or tubes. These reusable plugs come in a premium high temp silicone material or an economical reduced temp EPDM material.
Silicone: high-quality masking material that can withstand temperatures up to 600F | 316C. EDPM is a reusable and somewhat less expensive material, making it slightly less resistant to high temperatures but of superior chemical resistance. It can withstand temperatures up to 425F | 218C. Used in chemical, machining applications and industrial equipment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Taper Diameter | Colour | Material | Special Offer | Minimum Taper Diameter | Plug Style | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.1043 - $0.1922 | 20 In stock |
0.374 in
9.5 mm
|
Black
|
EPDM
|
|
0.252 in
6.4 mm
|
Solid
|
||
| $0.2478 - $0.2608 | 19 In stock |
0.563 in
14.3 mm
|
Black
|
EPDM
|
|
0.311 in
7.9 mm
|
Solid
|
||
| $0.6044 - $1.1134 | Request the lead time here |
0.78 in
19.8 mm
|
Black
|
EPDM
|
|
0.626 in
15.9 mm
|
Solid
|
||
| $3.0633 - $5.6428 | Request the lead time here |
1.752 in
44.5 mm
|
Black
|
EPDM
|
|
1.469 in
37.3 mm
|
Solid
|
||
| $23.218 - $42.7701 | Request the lead time here |
4 in
101.6 mm
|
Black
|
EPDM
|
|
3.252 in
82.6 mm
|
Solid
|
||
| $0.182 - $0.3352 | Request the lead time here |
0.083 in
2.1 mm
|
Natural
|
Silicone
|
|
0.031 in
0.8 mm
|
|
||
| $0.6202 - $0.6529 | 300 In stock |
0.752 in
19.1 mm
|
Natural
|
Silicone
|
|
0.563 in
14.3 mm
|
Solid
|
||
| $0.0219 - $0.0403 | 913 In stock |
0.126 in
3.2 mm
|
Natural
|
Silicone
|
|
0.031 in
0.8 mm
|
Solid
|
||
| $0.3653 - $0.673 | 15 In stock |
0.626 in
15.9 mm
|
Natural
|
Silicone
|
|
0.437 in
11.1 mm
|
Solid
|
||
| $3.3736 - $6.2147 | 15 In stock |
1.689 in
42.9 mm
|
Natural
|
Silicone
|
|
1.406 in
35.7 mm
|
Solid
|
||
| $0.024 - $0.044 | Request the lead time here |
0.126 in
3.2 mm
|
Black
|
EPDM
|
|
0.063 in
1.6 mm
|
Solid
|
||
| $0.1392 - $0.1465 | 168 In stock |
0.437 in
11.1 mm
|
Black
|
EPDM
|
|
0.343 in
8.7 mm
|
Solid
|
||
| $0.3913 - $0.7206 | 21 In stock |
0.799 in
20.3 mm
|
Black
|
EPDM
|
|
0.626 in
15.9 mm
|
Solid
|
||
| $0.1761 - $0.1853 | 20 In stock |
0.469 in
11.9 mm
|
Black
|
EPDM
|
|
0.343 in
8.7 mm
|
Solid
|
||
| $0.9519 - $1.002 | 120 In stock |
1 in
25.4 mm
|
Black
|
EPDM
|
|
0.78 in
19.8 mm
|
Solid
|
||
| $1.941 - $3.5755 | 17 In stock |
1.693 in
43.0 mm
|
Black
|
EPDM
|
|
1.417 in
36.0 mm
|
Hollow
|
||
| $2.3609 - $4.349 | Request the lead time here |
1.811 in
46.0 mm
|
Black
|
EPDM
|
|
1.496 in
38.0 mm
|
Hollow
|
||
| $5.3886 - $5.9709 | 20 In stock |
2.48 in
63.0 mm
|
Natural
|
Silicone
|
|
1.969 in
50.0 mm
|
Hollow
|
||
| $0.0175 - $0.0322 | Request the lead time here |
0.063 in
1.6 mm
|
Natural
|
Silicone
|
|
0.016 in
0.4 mm
|
Solid
|
||
| $0.1174 - $0.2163 | 4 In stock |
0.343 in
8.7 mm
|
Natural
|
Silicone
|
|
0.189 in
4.8 mm
|
Solid
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue