Menu Search

Hexagonal Caps

In stock

Our range of Hexagonal Caps have a rigid design that allows for easy fitting and removal. Available in all common hydraulic coupling sizes.

The caps have a hexagonal shape, which makes them ideal for the protection of hexagonal connections and assemblies. However, the caps versatility means they are also suitable for the protection of round components. This makes them a flexible and economical choice for a range of projects.

  • Material: Low-Density Polyethylene (LDPE)
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
15 results
Product SKUs information
Item Code Price range Availability Inside Height Inside Distance Across Flats Overall Height View
$0.2062 - $0.3798 1009 In stock
32.0 mm
$0.3952 - $0.7279 Request the lead time here
44.0 mm
$0.2577 - $0.4747 Request the lead time here
39.0 mm
$0.4467 - $0.8228 Request the lead time here
44.0 mm
$0.4124 - $0.7596 20 In stock
44.0 mm
$0.4982 - $0.9178 Request the lead time here
45.0 mm
$0.5154 - $0.9495 Request the lead time here
45.0 mm
$0.2406 - $0.4431 Request the lead time here
32.0 mm
$0.2921 - $0.538 Request the lead time here
39.0 mm
$0.3092 - $0.5696 Request the lead time here
42.0 mm
$0.4639 - $0.8544 Request the lead time here
44.0 mm
$0.189 - $0.3481 19 In stock
30.0 mm
$0.1718 - $0.3165 Request the lead time here
28.0 mm
$0.3608 - $0.6646 Request the lead time here
42.0 mm
$0.3436 - $0.6329 Request the lead time here
42.0 mm
Hexagonal Cap - Inside Distance Across Flats 15.7 mm | 0.618 in ; Overall Height 32.0 mm | 1.26 in

490634

Price Range
$0.3798 - $0.2062

Stock Levels
1009 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Overall Height
    32.0 mm
Hexagonal Cap - Inside Distance Across Flats 28.6 mm | 1.126 in ; Overall Height 44.0 mm | 1.732 in

490641

Price Range
$0.7279 - $0.3952

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Overall Height
    44.0 mm
Hexagonal Cap - Inside Distance Across Flats 18.7 mm | 0.736 in ; Overall Height 39.0 mm | 1.535 in

490636

Price Range
$0.4747 - $0.2577

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Overall Height
    39.0 mm
Hexagonal Cap - Inside Distance Across Flats 31.6 mm | 1.244 in ; Overall Height 44.0 mm | 1.732 in

490643

Price Range
$0.8228 - $0.4467

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Overall Height
    44.0 mm
Hexagonal Cap - Inside Distance Across Flats 29.6 mm | 1.165 in ; Overall Height 44.0 mm | 1.732 in

490642

Price Range
$0.7596 - $0.4124

Stock Levels
20 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Overall Height
    44.0 mm
Hexagonal Cap - Inside Distance Across Flats 37.5 mm | 1.476 in ; Overall Height 45.0 mm | 1.772 in

490645

Price Range
$0.9178 - $0.4982

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Overall Height
    45.0 mm
Hexagonal Cap - Inside Distance Across Flats 40.5 mm | 1.594 in ; Overall Height 45.0 mm | 1.772 in

490646

Price Range
$0.9495 - $0.5154

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Overall Height
    45.0 mm
Hexagonal Cap - Inside Distance Across Flats 16.7 mm | 0.657 in ; Overall Height 32.0 mm | 1.26 in

490635

Price Range
$0.4431 - $0.2406

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Overall Height
    32.0 mm
Hexagonal Cap - Inside Distance Across Flats 21.6 mm | 0.85 in ; Overall Height 39.0 mm | 1.535 in

490637

Price Range
$0.538 - $0.2921

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Overall Height
    39.0 mm
Hexagonal Cap - Inside Distance Across Flats 23.6 mm | 0.929 in ; Overall Height 42.0 mm | 1.654 in

490638

Price Range
$0.5696 - $0.3092

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Overall Height
    42.0 mm
Hexagonal Cap - Inside Distance Across Flats 35.5 mm | 1.398 in ; Overall Height 44.0 mm | 1.732 in

490644

Price Range
$0.8544 - $0.4639

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Overall Height
    44.0 mm
Hexagonal Cap - Inside Distance Across Flats 13.7 mm | 0.539 in ; Overall Height 30.0 mm | 1.181 in

490633

Price Range
$0.3481 - $0.189

Stock Levels
19 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Overall Height
    30.0 mm
Hexagonal Cap - Inside Distance Across Flats 10.7 mm | 0.421 in ; Overall Height 28.0 mm | 1.102 in

490632

Price Range
$0.3165 - $0.1718

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Overall Height
    28.0 mm
Hexagonal Cap - Inside Distance Across Flats 26.6 mm | 1.047 in ; Overall Height 42.0 mm | 1.654 in

490640

Price Range
$0.6646 - $0.3608

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Overall Height
    42.0 mm
Hexagonal Cap - Inside Distance Across Flats 24.6 mm | 0.969 in ; Overall Height 42.0 mm | 1.654 in

490639

Price Range
$0.6329 - $0.3436

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Overall Height
    42.0 mm