Hexagonal Head Cap Screws are distinguished by their hexagonal head, allowing easy installation and tightening with a wrench or socket. Made of plastic, they are lightweight and resistant to corrosion, oil, abrasion and most chemicals.
Offered in a variety of standard imperial and metric sizes as a replacement to all metal versions. Used in various applications, including electrical equipment, automotive trim, and furniture.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | Material | Thread Length | View | |
|---|---|---|---|---|---|---|---|
| $0.4118 - $0.8346 | 1040 In stock |
M10
|
Natural
|
Nylon 6/6
|
2.756 in
70.0 mm
|
||
| $0.4279 - $0.4505 | 520 In stock |
M12
|
Natural
|
Nylon 6/6
|
1.181 in
30.0 mm
|
||
| $0.2119 - $0.2231 | 10 In stock |
M5
|
Natural
|
PVDF
|
0.63 in
16.0 mm
|
||
| $0.0777 - $0.0819 | Request the lead time here |
M6
|
Natural
|
PP
|
0.984 in
25.0 mm
|
||
| $0.8443 - $0.8888 | Request the lead time here |
M6
|
Natural
|
PVDF
|
0.472 in
12.0 mm
|
||
| $0.0771 - $0.0811 | 1020 In stock |
M6
|
Natural
|
Nylon 6/6
|
0.787 in
20.0 mm
|
||
| $0.0709 - $0.0745 | 1025 In stock |
M6
|
Natural
|
Nylon 6/6
|
0.984 in
25.0 mm
|
||
| $0.0479 - $0.0504 | 1030 In stock |
M4
|
Natural
|
Nylon 6/6
|
0.394 in
10.0 mm
|
||
| $0.0525 - $0.0552 | 1020 In stock |
M4
|
Black
|
Nylon 6/6
|
0.63 in
16.0 mm
|
||
| $4.3543 - $4.5835 | Request the lead time here |
M5
|
Brown
|
PEEK
|
0.472 in
12.0 mm
|
||
| $6.2714 - $6.6013 | Request the lead time here |
M5
|
Brown
|
PEEK
|
0.394 in
10.0 mm
|
||
| $0.044 - $0.0463 | 10 In stock |
M5
|
Natural
|
PP
|
0.472 in
12.0 mm
|
||
| $37.8427 - $41.9311 | Request the lead time here |
M10
|
Light Brown
|
PEEK
|
0.984 in
25.0 mm
|
||
| $0.1083 - $0.1199 | Request the lead time here |
M2 x 0.4
|
Natural
|
Nylon 6/6
|
0.315 in
8.0 mm
|
||
| $0.0492 - $0.0517 | 1020 In stock |
M4
|
Natural
|
Nylon 6/6
|
0.236 in
6.0 mm
|
||
| $0.0475 - $0.05 | 1010 In stock |
M4
|
Black
|
Nylon 6/6
|
0.787 in
20.0 mm
|
||
| $5.825 - $6.1315 | Request the lead time here |
M6
|
Brown
|
PEEK
|
0.394 in
10.0 mm
|
||
| $0.281 - $0.2957 | 760 In stock |
M10
|
Natural
|
Nylon 6/6
|
1.969 in
50.0 mm
|
||
| $26.9626 - $29.8755 | Request the lead time here |
M8
|
Brown
|
PEEK
|
0.394 in
10.0 mm
|
||
| $26.6453 - $29.524 | Request the lead time here |
M8
|
Brown
|
PEEK
|
1.772 in
45.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue