Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Hexagonal Head Cap Screws are distinguished by their hexagonal head, allowing easy installation and tightening with a wrench or socket. Made of plastic, they are lightweight and resistant to corrosion, oil, abrasion and most chemicals.
Offered in a variety of standard imperial and metric sizes as a replacement to all metal versions. Used in various applications, including electrical equipment, automotive trim, and furniture.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | Material | Thread Length | View | |
|---|---|---|---|---|---|---|---|
| $0.0471 - $0.0495 | Request the lead time here |
M3
|
Natural
|
PP
|
0.394 in
10.0 mm
|
||
| $0.0444 - $0.0467 | 110 In stock |
M3
|
Black
|
Nylon 6/6
|
0.63 in
16.0 mm
|
||
| $0.0484 - $0.0509 | 1030 In stock |
M4
|
Natural
|
Nylon 6/6
|
0.315 in
8.0 mm
|
||
| $0.0523 - $0.055 | 1030 In stock |
M4
|
Natural
|
Nylon 6/6
|
0.63 in
16.0 mm
|
||
| $0.1251 - $0.1318 | Request the lead time here |
M4 x 0.7
|
Natural
|
Nylon 6/6
|
1.575 in
40.0 mm
|
||
| $0.0634 - $0.0667 | 1030 In stock |
M5
|
Natural
|
Nylon 6/6
|
0.63 in
16.0 mm
|
||
| $0.5299 - $0.5578 | 16 In stock |
M12
|
Natural
|
PP
|
2.362 in
60.0 mm
|
||
| $0.4467 - $0.4702 | Request the lead time here |
M5
|
Natural
|
PVDF
|
1.181 in
30.0 mm
|
||
| $0.0705 - $0.0742 | 110 In stock |
M6
|
Black
|
Nylon 6/6
|
0.394 in
10.0 mm
|
||
| $0.4305 - $0.4531 | 519 In stock |
M10
|
Natural
|
Nylon 6/6
|
1.575 in
40.0 mm
|
||
| $0.9871 - $1.0391 | 10 In stock |
M6
|
Natural
|
PVDF
|
0.63 in
16.0 mm
|
||
| $0.044 - $0.0463 | 1030 In stock |
M3
|
Natural
|
Nylon 6/6
|
0.315 in
8.0 mm
|
||
| $0.7821 - $0.8231 | 375 In stock |
M6
|
Natural
|
PVDF
|
1.575 in
40.0 mm
|
||
| $0.1126 - $0.1186 | 1521 In stock |
M6
|
Natural
|
Nylon 6/6
|
2.362 in
60.0 mm
|
||
| $0.1078 - $0.1135 | 29 In stock |
M8
|
Natural
|
Nylon 6/6
|
0.984 in
25.0 mm
|
||
| $41.6993 - $46.2042 | Request the lead time here |
M10
|
Light Brown
|
PEEK
|
1.378 in
35.0 mm
|
||
| $0.084 - $0.0884 | 10 In stock |
M5
|
Natural
|
PP
|
1.181 in
30.0 mm
|
||
| $0.0319 - $0.0335 | 1030 In stock |
M2.5
|
Natural
|
Nylon 6/6
|
0.63 in
16.0 mm
|
||
| $0.0736 - $0.0774 | 114 In stock |
M6
|
Black
|
Nylon 6/6
|
0.63 in
16.0 mm
|
||
| $0.0702 - $0.074 | Request the lead time here |
M6
|
Natural
|
PP
|
0.787 in