These Hardened Stainless Shafts provide great strength, durability, and reliability. They are used with linear bearings and are suited for demanding applications requiring corrosion, wear, and harsh conditions such as humidity or chemical resistance without sacrificing structural integrity.
These shafts have a long lifespan and need little maintenance, which reduces downtime and total operating expenses. It provides smooth and precise linear motion when used in conjunction with a linear ball bushing. It's found in applications like food processing equipment, automotive systems, and medical devices.
Material: Stainless Steel Series Code: , SRL177260, SRL177250, SRL177240, SRL177230, SRL177225, SRL177220, SRL177216, SRL177212, SRL177210, SRL177208, SRL177206
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Depth of hardness min | d1 tol. h6 | l1 | View | |
|---|---|---|---|---|---|---|
| $139.9324 - $155.0497 | Request the lead time here |
0.4
|
6.0
|
900.0
|
||
| $271.0601 - $300.3436 | Request the lead time here |
0.4
|
6.0
|
1350.0
|
||
| $279.8648 - $310.0996 | Request the lead time here |
0.4
|
6.0
|
1450.0
|
||
| $301.6409 - $334.2281 | Request the lead time here |
0.4
|
6.0
|
1700.0
|
||
| $306.0433 - $339.1061 | Request the lead time here |
0.4
|
6.0
|
1750.0
|
||
| $516.2564 - $572.0293 | Request the lead time here |
0.4
|
6.0
|
3750.0
|
||
| $385.2859 - $426.9096 | Request the lead time here |
0.4
|
6.0
|
2250.0
|
||
| $551.0823 - $610.6175 | Request the lead time here |
0.4
|
6.0
|
4150.0
|
||
| $420.269 - $465.672 | Request the lead time here |
0.4
|
6.0
|
2650.0
|
||
| $564.2895 - $625.2515 | Request the lead time here |
0.4
|
6.0
|
4300.0
|
||
| $77.4345 - $85.80 | Request the lead time here |
0.4
|
6.0
|
300.0
|
||
| $72.9535 - $80.8349 | Request the lead time here |
0.4
|
6.0
|
250.0
|
||
| $91.192 - $101.0437 | Request the lead time here |
0.4
|
6.0
|
400.0
|
||
| $115.5622 - $128.0468 | Request the lead time here |
0.4
|
6.0
|
650.0
|
||
| $394.0907 - $436.6656 | Request the lead time here |
0.4
|
6.0
|
2350.0
|
||
| $258.0103 - $285.884 | Request the lead time here |
0.4
|
6.0
|
1200.0
|
||
| $253.6865 - $281.0931 | Request the lead time here |
0.4
|
6.0
|
1150.0
|
||
| $292.9148 - $324.5593 | Request the lead time here |
0.4
|
6.0
|
1600.0
|
||
| $372.3933 - $412.6242 | Request the lead time here |
0.4
|
6.0
|
2100.0
|
||
| $111.1598 - $123.1687 | Request the lead time here |
0.4
|
6.0
|
600.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue